您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
53PSDCR - Standard rubber wheels, pressed steel discs, roller bearing bore
Tellurerota
Industrial - Light duty
53 - STANDARD RUBBER WHEELS, PRESSED STEEL DISCS
Standard rubber wheels, pressed steel discs
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie53/53wheels/53psd_cr.prj},{NB=533110},{COD=533110},{D=160},{F=40},{DD=20},{L=58},{SL=370},{RR=120},{LC=180},{W=1.07},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
533121
533121
80
25
12
39
260
60
65
0.19
533122
533122
100
30
12
44
300
75
80
0.31
533103
533103
125
37.5
15
44
330
85
130
0.54
533104
533104
140
37.5
15
44
340
95
150
0.66
533111
533111
150
40
15
44
350
100
170
0.76
533110
533110
160
40
20
58
370
120
180
1.07
533105
533105
180
45
20
58
390
130
200
1.39
533106
533106
200
50
20
58
410
140
230
1.81
533206
533206
200
50
25
58
410
140
230
1.78
533107
533107
225
50
20
58
420
160
250
2.42
533108
533108
250
60
25
73
500
175
300
3.14
533109
533109
280
60
25
73
550
200
390
3.84
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表