您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP NL - Ruote in poliuretano iniettato
Tellurerota
Industrial - Light duty
71 - THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Thermoplastic rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie71/71nl/srfp_nl_asmtab.prj},{NB=717803PF},{BR=1},{WT=CR},{D=125},{CODCB=711103},{F=35},{H=156},{G=73},{C=12},{E=37},{O=120},{LC=120},{DD=15},{L1=60},{COD1=717803},{COD2=716523},{L=45},{VER=1},{TG=1},{DFA=8},{INFO=Technical description},{W1=0.82},{W2=0.98},{TGX=1, 'Yes', 0, 'No'},{DDX=15},{VERS=0},{WW=MIN},{PPATH=srfp_nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
717401PF
717401
CB
80
30
107
73
12
40
70
0.53
717402PF
717402
CB
100
30
128
73
12
35
100
0.63
717403PF
717403
CB
125
35
156
73
12
37
120
0.80
717404PF
717404
CB
150
35
182
73
12
34
140
0.90
717411PF
717411
CB
150
45
188
102
20
56
180
1.58
717406PF
717406
CB
200
50
236
102
20
56
225
1.97
717801PF
717801
CR
80
30
107
73
12
40
70
0.73
717802PF
717802
CR
100
30
128
73
12
35
100
0.64
717803PF
717803
CR
125
35
156
73
12
37
120
0.82
717804PF
717804
CR
150
35
182
73
12
34
140
0.93
717811PF
717811
CR
150
45
188
102
20
56
180
1.85
717806PF
717806
CR
200
50
236
102
20
56
225
2.02
714301
714301
CC
80
30
107
73
12
40
70
0.53
714302
714302
CC
100
30
128
73
12
35
100
0.58
714303
714303
CC
125
35
156
73
12
37
120
0.74
714331
714331
CC
150
45
188
102
20
56
200
1.74
714310
714310
CC
160
50
193
102
20
56
220
1.83
714336
714336
CC
200
50
236
102
20
56
250
2.11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表