您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NLX FR - Thermoplastic rubber wheels, swivel top plate bracket type "NLX" with brake
Tellurerota
Industrial - Light duty
71 - THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Thermoplastic rubber wheels, stainless steel standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie71/71nlx/srp_nlx_fr_asmtab.prj},{NB=716721PF},{BR=3},{WT=CR},{D=80},{F=30},{H=107},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=40},{O=120},{LC=70},{DD=12},{L1=55},{COD1=714601},{COD2=715601},{COD3=716721},{L=40},{VER=1},{TG=1},{DFA=8},{TG1= 1, 'Yes', 0, 'No'},{W=0.79},{INFO=Technical description},{PPATH=srp_sf_nlx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
716701PF
716701
CB
80
30
107
100x85
80x60
9
40
120
70
0.76
716702PF
716702
CB
100
30
128
100x85
80x60
9
35
120
100
0.79
716703PF
716703
CB
125
35
156
100x85
80x60
9
37
120
120
0.90
716704PF
716704
CB
150
35
182
100x85
80x60
9
34
120
140
1.01
716711PF
716711
CB
150
45
194
140x110
105x80
11
56
156
180
1.95
716706
716706
CB
200
50
240
140x110
105x80
11
56
156
225
2.33
716721PF
716721
CR
80
30
107
100x85
80x60
9
40
120
70
0.79
716722PF
716722
CR
100
30
128
100x85
80x60
9
35
120
100
0.80
716723PF
716723
CR
125
35
156
100x85
80x60
9
37
120
120
0.93
716724PF
716724
CR
150
35
182
100x85
80x60
9
34
120
140
1.03
716731PF
716731
CR
150
45
194
140x110
105x80
11
56
156
180
2.00
716726
716726
CR
200
50
240
140x110
105x80
11
56
156
225
2.36
716911
716911
CC
150
45
194
140x110
105x80
11
56
156
180
2.14
716910
716910
CC
160
50
199
140x110
105x80
11
56
156
200
2.23
716906
716906
CC
200
50
240
140x110
105x80
11
56
156
225
2.51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表