您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP-SF NLX - RUOTE IN POLIURETANO INIETTATO 55 SHORE D, NUCLEO IN�POLIAMMIDE 6, SUPPORTI LEGGERI IN ACCIAIO INOX (NLX)
Tellurerota
Industrial - Medium duty
60 - INJECTION POLYURETHANE WHEELS, 55 SHORE D POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 55 shore D, stainless steel standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie60/60nlx/sf_nlx_asmtab.prj},{NB=605603},{BR=2},{WT=CR},{D=125},{F=35},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=220},{DD=15},{L1=60},{COD1=604603},{COD2=605603},{COD3=606723},{L=45},{VER=1},{TG=0},{DFA=8},{INFO=Technical description},{W1=0.830},{W2=0.660},{W3=0.970},{PPATH=srp_sf_nl_asmtpl.prj},{TGX=0, 'No',1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
605101
605101
CB
80
30
107
100x85
80x60
9
120
0.35
605102
605102
CB
100
30
128
100x85
80x60
9
170
0.40
605103
605103
CB
125
35
156
100x85
80x60
9
220
0.64
605104
605104
CB
150
35
182
100x85
80x60
9
220
0.81
605111
605111
CB
150
45
194
140x110
105x80
11
300
1.33
605106
605106
CB
200
50
240
140x110
105x80
11
300
1.74
605601
605601
CR
80
30
107
100x85
80x60
9
120
0.38
605602
605602
CR
100
30
128
100x85
80x60
9
170
0.41
605603
605603
CR
125
35
156
100x85
80x60
9
220
0.66
605604
605604
CR
150
35
182
100x85
80x60
9
220
0.83
605611
605611
CR
150
45
194
140x110
105x80
11
300
1.38
605606
605606
CR
200
50
240
140x110
105x80
11
300
1.74
605001
605001
CC
80
30
107
100x85
80x60
9
130
0.48
605002
605002
CC
100
30
128
100x85
80x60
9
200
0.53
605003
605003
CC
125
35
156
100x85
80x60
9
220
0.66
605011
605011
CC
150
45
194
140x110
105x80
11
300
1.69
605010
605010
CC
160
50
199
140x110
105x80
11
300
1.79
605006
605006
CC
200
50
240
140x110
105x80
11
300
2.21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表