您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NL FR - Injection polyurethane wheels, 55 Shore A polyamide 6 centre, swivel bolt hole bracket type "NL" with brake
Tellurerota
Industrial - Medium duty
61 - INJECTION 85 SHORE A POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 85 shore A, standard duty brackets (NL)
61NL Ø80-125
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie61/61nl/61nl_80_125/srfp_nl_fr_asmtab.prj},{NB=SRFP/NL FR 616421},{BR=2},{WT=CR},{D=80},{F=30},{H=107},{G=73},{C=12},{E=40},{O=120},{LC=120},{DD=12},{L1=55},{COD1=617801},{COD2=616421},{COD3=2},{COD4=12},{L=40},{VER=1},{TG=0},{DFA=8},{INFO=Technical description},{W1=0.000},{W2=0.750},{TGX=0, 'No',1, 'Yes'},{PPATH=srfp_nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
616401
616401
CB
80
30
107
73
12
40
120
120
0.73
616402
616402
CB
100
30
128
73
12
35
120
170
0.88
616403
616403
CB
125
35
156
73
12
37
120
220
1.00
616404
616404
CB
150
35
182
73
12
34
120
220
1.14
616411
616411
CB
150
45
188
102
20
56
156
300
1.98
616406
616406
CB
200
50
236
102
20
56
156
300
2.41
616421
616421
CR
80
30
107
73
12
40
120
120
0.75
616422
616422
CR
100
30
128
73
12
35
120
170
0.88
616423
616423
CR
125
35
156
73
12
37
120
220
1.02
616424
616424
CR
150
35
182
73
12
34
120
220
1.16
616431
616431
CR
150
45
188
102
20
56
156
300
2.03
616426
616426
CR
200
50
236
102
20
56
156
300
2.46
615501
615501
CC
80
30
107
73
12
40
120
85
0.72
615502
615502
CC
100
30
128
73
12
35
120
120
0.78
615503
615503
CC
125
35
156
73
12
37
120
180
0.96
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表