您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/NLX - Thermoplastic rubber wheels, fixed bracket type "NLX"
Tellurerota
Industrial - Medium duty
61 - INJECTION 85 SHORE A POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 85 shore A, stainless steel standard duty brackets (NLX)
61NLX Ø80-125
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie61/61nlx/61nlx_80_125/sf_nlx_asmtab.prj},{NB=615601},{BR=2},{WT=CR},{D=80},{F=30},{H=107},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=39},{O=120},{LC=75},{DD=12},{L1=55},{COD1=614601},{COD2=615601},{COD3=616721},{L=40},{VER=1},{TG=0},{DFA=8},{TG1=0, 'No',1, 'Yes'},{INFO=Technical description},{W1=MIN},{W2=0.380},{W3=MIN},{PPATH=srp_sf_nlx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
615101
615101
CB
80
30
107
100x85
80x60
9
75
0.35
615102
615102
CB
100
30
128
100x85
80x60
9
120
0.40
615103
615103
CB
125
35
156
100x85
80x60
9
180
0.64
615104
615104
CB
150
35
182
100x85
80x60
9
220
0.81
615111
615111
CB
150
45
194
140x110
105x80
11
250
1.33
615106
615106
CB
200
50
240
140x110
105x80
11
300
1.71
615601
615601
CR
80
30
107
100x85
80x60
9
75
0.38
615602
615602
CR
100
30
128
100x85
80x60
9
120
0.41
615603
615603
CR
125
35
156
100x85
80x60
9
180
0.66
615604
615604
CR
150
35
182
100x85
80x60
9
220
0.83
615611
615611
CR
150
45
194
140x110
105x80
11
250
1.38
615606
615606
CR
200
50
240
140x110
105x80
11
300
1.74
615001
615001
CCX
80
30
107
100x85
80x60
9
85
0.48
615002
615002
CCX
100
30
128
100x85
80x60
9
120
0.53
615003
615003
CCX
125
35
156
100x85
80x60
9
180
0.66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表