您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NLX FR - Injection polyurethane wheels, 85 shore A polyamide 6 centre, swivel bolt hole bracket type "NLX" with brake
Tellurerota
Industrial - Medium duty
61 - INJECTION 85 SHORE A POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 85 shore A, stainless steel standard duty brackets (NLX)
61NLX Ø80-125
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie61/61nlx/61nlx_80_125/srfp_nlx_fr_asmtab.prj},{NB=618821},{BR=2},{WT=CR},{D=80},{F=30},{H=107},{G=73},{C=12},{E=40},{O=120},{LC=75},{DD=12},{L1=55},{COD1=618001},{COD2=618821},{L=40},{VER=1},{TG=0},{DFA=8},{TG1=0, 'No',1, 'Yes'},{INFO=Technical description},{W1=MIN},{W2=0.750},{PPATH=srfp_nlx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
618801
618801
CB
80
30
107
73
12
40
75
0.72
618802
618802
CB
100
30
128
73
12
35
120
0.82
618803
618803
CB
125
35
156
73
12
37
180
0.94
618804
618804
CB
150
35
182
73
12
34
220
1.03
618811
618811
CB
150
45
188
102
20
56
250
1.85
618806
618806
CB
200
50
236
102
20
56
300
2.40
618821
618821
CR
80
30
107
73
12
40
75
0.75
618822
618822
CR
100
30
128
73
12
35
120
0.82
618823
618823
CR
125
35
156
73
12
37
180
0.96
618824
618824
CR
150
35
182
73
12
34
220
1.05
618831
618831
CR
150
45
188
102
20
56
250
1.90
618826
618826
CR
200
50
236
102
20
56
300
2.45
616501
616501
CCX
80
30
107
73
12
40
85
0.72
616502
616502
CCX
100
30
128
73
12
35
120
0.78
616503
616503
CCX
125
35
156
73
12
37
180
0.88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表