您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
68CB - Polyamide 6 solid wheels, plain bore
Tellurerota
Industrial - Medium duty
68 - POLYAMIDE 6 SOLID WHEELS CHARGED WITH GLASS FIBER
Polyamide 6 solid wheels
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie68/68wheels/68_cb.prj},{NB=681112},{COD=681112},{D=100},{F=30},{DD=12},{L=44},{SL=350},{RR=175},{LC=300},{W=0.13},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
681100
681100
65
30
12
34
125
90
120
0.06
681101
681101
80
30
12
34
200
150
180
0.08
681111
681111
80
30
12
39
200
150
180
0.08
681102
681102
100
30
12
34
350
175
300
0.12
681112
681112
100
30
12
44
350
175
300
0.13
681103
681103
125
38
15
44
450
200
400
0.23
681104
681104
150
45
20
59
600
250
500
0.34
681105
681105
175
45
20
59
700
275
630
0.48
681106
681106
200
50
20
59
800
315
730
0.64
681108
681108
250
60
25
88
1300
450
1200
1.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表