您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/NL - "SIGMA ELASTIC" rubber wheels, fixed bracket type "NL"
Tellurerota
Industrial - Medium duty
73 -
SIGMA ELASTIC rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/series73/73nl/sf_nl_asmtab.prj},{NB=735403SF/NL},{BR=2},{COD=735403},{D=125},{WT=CR},{F=40},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=220},{DD=20},{L1=60},{COD1=735303},{COD2=735403},{COD3=735503},{L=45},{DFA=8},{TG=0},{W=0.96},{INFO=Technical description},{VER=1},{PPATH=nl_asmtpl.prj},{TG1= 0, 'No', 1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
WT
Wheel hub type
ⁿ/ₐ
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
735102
735102
100
CB
40
128
100x85
80x60
9
150
0.65
735103
735103
125
CB
40
156
100x85
80x60
9
220
0.81
735104
735104
160
CB
50
198
140x110
105x80
11
300
1.74
735105
735105
180
CB
50
219
140x110
105x80
11
300
1.81
735106
735106
200
CB
50
240
140x110
105x80
11
300
1.98
735402
735402
100
CR
40
128
100x85
80x60
9
150
0.70
735403
735403
125
CR
40
156
100x85
80x60
9
220
0.96
735404
735404
160
CR
50
198
140x110
105x80
11
300
1.94
735405
735405
180
CR
50
219
140x110
105x80
11
300
2.01
735406
735406
200
CR
50
240
140x110
105x80
11
300
2.19
735702
735702
100
CC
40
128
100x85
80x60
9
150
0.70
735703
735703
125
CC
40
156
100x85
80x60
9
220
0.96
735704
735704
160
CC
50
198
140x110
105x80
11
300
1.89
735705
735705
180
CC
50
219
140x110
105x80
11
300
1.96
735706
735706
200
CC
50
240
140x110
105x80
11
300
2.06
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表