您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/P FR - "SIGMA ELASTIC" rubber wheels, swivel top plate bracket type "P" with brake
Tellurerota
Industrial - Medium duty
73 -
SIGMA ELASTIC rubber wheels, medium-heavy duty (P) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/series73/73p/srp_p_fr_asmtab.prj},{NB=736503},{BR=3},{COD=736503},{D=125},{WT=CR},{F=40},{H=161},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=48},{O=123},{LC=230},{DD=15},{L1=60},{COD1=736303},{COD2=736403},{COD3=736503},{L=45},{DFA=8},{TG=0},{W=1.63},{INFO=Technical description},{VER=3},{PPATH=p_asmtpl.prj},{TG1=0,'No',1,'Yes'},{PRA=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
WT
Wheel hub type
ⁿ/ₐ
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
736202
736202
100
CB
40
138
100x85
80x60
9
46
123
150
1.33
736203
736203
125
CB
40
161
100x85
80x60
9
48
123
230
1.48
736204
736204
160
CB
50
205
140x110
105x80
11
70
126
300
3.75
736205
736205
180
CB
50
228
140x110
105x80
11
70
126
350
3.86
736206
736206
200
CB
50
250
140x110
105x80
11
70
126
450
4.11
736502
736502
100
CR
40
138
100x85
80x60
9
46
123
150
1.37
736503
736503
125
CR
40
161
100x85
80x60
9
48
123
230
1.63
736504
736504
160
CR
50
205
140x110
105x80
11
70
126
300
3.96
736505
736505
180
CR
50
228
140x110
105x80
11
70
126
350
4.06
736506
736506
200
CR
50
250
140x110
105x80
11
70
126
450
4.31
736802
736802
100
CC
40
138
100x85
80x60
9
46
123
150
1.37
736803
736803
125
CC
40
161
100x85
80x60
9
48
123
230
1.63
736804
736804
160
CC
50
205
140x110
105x80
11
70
126
300
3.91
736805
736805
180
CC
50
228
140x110
105x80
11
70
126
350
4.01
736806
736806
200
CC
50
250
140x110
105x80
11
70
126
450
4.19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表