您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
36 SF - Institutional injection polyurethane wheels, fixed bracket
Tellurerota
Institutional
36 - INSTITUTIONAL INJECTION POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Institutional injection polyurethane wheels, polyamide 6 centre, zinc-plated brackets
Powered by
CAD模型選擇
{tellurerota/institutional/serie36/36_nl/36_sf_asmtab.prj},{NB=365101},{COD=365101},{D=40},{BR=2},{F=18},{H=59.0},{AXB=42x42},{AAXBB=32x32},{EE=5},{E=23.0},{O=76},{LC=40},{DD=8},{L1=31},{L=20.0},{DFA=6},{W=0.11},{INFO=Technical description},{PPATH=36_asmtpl.prj},{PRA=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
365100
365100
30
18
47.5
42x42
32x32
5
30
0.08
365101
365101
40
18
59.0
42x42
32x32
5
40
0.11
365102
365102
50
18
66.0
55x55
40x40
6
55
0.12
365103
365103
60
25
82.0
60x60
45x45
6
70
0.21
365104
365104
75
24
101.0
60x60
45x45
6
90
0.24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表