您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF - Rubber wheels, polyamide centre with threadguards, fixed bracket
Tellurerota
Institutional
37 - GREY RUBBER INSTITUTIONAL WHEELS, POLYAMIDE CENTRE WITH THREADGUARDS
Grey rubber institutional wheels, polyamide centre with threadguards
Powered by
CAD模型選擇
{tellurerota/institutional/serie37/37_r_s/sf_asmtab.prj},{NB=375102},{COD=375102},{D=60},{F=24},{H=83},{AXB=60x60},{AAXBB=48x48},{EE=6},{LC=50},{W=0.23},{INFO=Technical description},{BR=2},{PPATH=37_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
375100
375100
40
18
59
42x42
30x30
5
30
0.11
375101
375101
50
18
66
55x55
44x44
6
35
0.15
375102
375102
60
24
83
60x60
48x48
6
50
0.23
375303
375303
75
24
101
60x60
48x48
6
55
0.27
375103
375103
80
24
104
60x60
48x48
6
55
0.30
375104
375104
100
24
121
60x60
48x48
6
55
0.37
375105
375105
125
30
152
77x67
61x51
8
80
0.73
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表