您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP FR - Rubber wheels, polyamide centre with threadguards, swivel bracket with bolt hole with front lock
Tellurerota
Institutional
37 - GREY RUBBER INSTITUTIONAL WHEELS, POLYAMIDE CENTRE WITH THREADGUARDS
Grey rubber institutional wheels, polyamide centre with threadguards
Powered by
CAD模型選擇
{tellurerota/institutional/serie37/37_r_s/srfp_fr_asmtab.prj},{NB=377102},{COD=377102},{D=60},{F=24},{H=83},{G=41},{C=12},{E=18},{O=82},{LC=50},{W=0.26},{INFO=Technical description},{BR=5},{PPATH=37_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
377100
377100
40
18
59
35
10
24
78
30
0.14
377101
377101
50
18
66
35
10
22
78
35
0.15
377102
377102
60
24
83
41
12
18
82
50
0.26
377303
377303
75
24
101
41
12
30
91
55
0.37
377103
377103
80
24
104
41
12
30
91
55
0.37
377104
377104
100
24
121
41
12
30
96
55
0.46
377105
377105
125
30
150
55
12
39
110
80
0.73
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表