您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
BEM Series - Cable Glands
ABB Installation Products
Cable Glands
Industrial Metallic
Powered by
CAD模型選擇
{thomas_betts/cable_glands/industrial_metallic/bem_series.prj},{NB=BEM-0502},{CN=BEM-0502},{THD=1/2\"},{NPT=0.84000},{CRMIN1=0.295},{CRMAX1=0.551},{SRMIN1=0.217},{SEMAX1=0.453},{A1=0.591},{B1=1.550},{C1=1.055},{W11=0.945},{W21=0.945},{D4=0.197},{D5=0.343},{D6=0.223},{D7=0.157},{D8=0.157},{D9=0.827},{D10=0.882},{D11=0.925},{D12=0.146},{D13=0.849},{D14=0.933},{D15=0.197},{AOLD=0.591},{BOLD=1.555},{COLD=1.055},{W1OLD=0.945},{W2OLD=0.945}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
THD
Thread Size
ⁿ/ₐ
CRMIN
Cable Range Min.
[mm]
CRMAX
Cable Range Max.
[mm]
SRMIN
Sheild Range Min.
[mm]
SEMAX
Sheild Range Max.
[mm]
A
[mm]
B
[mm]
C
[mm]
W1
[mm]
W2
[mm]
BEM-M121
BEM-M121
M12x1.5
3.0
6.5
2.0
5.0
6.0
28.0
15.5
14.0
14.0
BEM-M161
BEM-M161
M16x1.5
5.0
10.0
3.5
8.0
6.0
33.1
22.0
20.0
20.0
BEM-M201
BEM-M201
M20x1.5
6.0
12.0
4.5
10.0
6.0
31.7
24.5
22.0
22.0
BEM-M202
BEM-M202
M20x1.5
7.5
14.0
5.5
11.5
8.0
39.4
26.8
24.0
24.0
BEM-M251
BEM-M251
M25x1.5
10.0
18.0
7.0
14.0
8.0
42.7
33.0
30.0
30.0
BEM-M321
BEM-M321
M32x1.5
16.0
25.0
12.0
20.0
9.0
52.9
43.5
40.0
40.0
BEM-M401
BEM-M401
M40x1.5
22.0
32.0
18.0
27.0
9.0
60.7
55.5
50.0
50.0
BEM-M501
BEM-M501
M50x1.5
30.0
38.0
26.0
34.0
9.0
72.0
64.0
58.0
58.0
BEM-M631
BEM-M631
M63x1.5
34.0
44.0
30.0
40.0
14.0
58.2
75.0
68.0
64.0
BEM-M632
BEM-M632
M63x1.5
37.0
53.0
33.0
49.0
10.0
73.1
83.0
75.0
75.0
BEM-0251
BEM-0251
1/4"
3.0
6.5
2.0
5.0
11.5
27.9
16.5
15.0
14.0
BEM-0381
BEM-0381
3/8"
5.0
10.0
3.5
8.0
11.5
33.0
22.0
20.0
20.0
BEM-0501
BEM-0501
1/2"
6.0
12.0
4.5
10.0
15.0
37.7
24.5
22.0
22.0
BEM-0502
BEM-0502
1/2"
7.5
14.0
5.5
11.5
15.0
39.4
26.8
24.0
24.0
BEM-0751
BEM-0751
3/4"
10.0
18.0
7.0
14.0
15.0
41.8
33.0
30.0
30.0
BEM-1001
BEM-1001
1"
16.0
25.0
12.0
20.0
20.0
52.1
44.5
40.0
40.0
BEM-1251
BEM-1251
1-1/4"
22.0
32.0
18.0
27.0
20.0
61.0
55.5
50.0
50.0
BEM-1501
BEM-1501
1-1/2"
30.0
38.0
26.0
34.0
22.0
71.0
64.0
58.0
58.0
BEM-2001
BEM-2001
2"
34.0
44.0
30.0
40.0
22.0
71.0
75.0
68.0
64.0
BEM-PG71
BEM-PG71
PG7
3.0
6.5
2.0
5.0
6.0
28.1
16.5
15.0
14.0
BEM-PG111
BEM-PG111
PG11
5.0
10.0
3.5
8.0
6.0
33.1
23.0
21.0
20.0
BEM-PG131
BEM-PG131
PG13.5
6.0
12.0
4.5
10.0
6.5
31.7
24.5
22.0
22.0
BEM-PG161
BEM-PG161
PG16
7.5
14.0
5.5
11.5
6.5
39.4
27.5
25.0
24.0
BEM-PG211
BEM-PG211
PG21
10.0
18.0
7.0
14.0
7.0
42.7
35.5
32.0
30.0
BEM-PG291
BEM-PG291
PG29
16.0
25.0
12.0
20.0
9.0
52.9
43.5
40.0
40.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表