您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
QA認證資訊
目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
CV-ADQ2B - Compact Cylinder (Vacuum Suction Type) / Built-in Magnet / Double Acting : Single Rod
TPC Global
清洁气缸
CV-AQ2
Powered by
CAD模型選擇
{tpc_global/clean_cylinder/cv_aq2/cv_adq2b_asmtab.prj},{NB=CV-ADQ2B325100},{IDNR=},{BS=32},{TYPE=Basic Type},{BO=},{STROKE=5},{STROKE1=1},{ACTION=Double acting},{SWITCH=},{NUMBER=},{T=},{POS=0},{POSA=0.0},{STROKECON=5,10,15,20,25,30,35,40,45,50,75,100},{C1=20.500},{H1=8.000},{STROKECON1=[5:100]},{PPATH=../cr_aq2/cr_adq2b/cr_adq2b_asmtpl.prj},{L=7.0},{N=5.5},{D=16},{H=M8x1.25},{C=13},{RA=0.000},{MM=0},{T12=0.0},{O=9},{OA=0.0},{OB=0},{E=45},{M=34.0},{TT=0},{K=14},{I=60},{J=4.5},{T1=7.0},{T2=7.0},{W=49.5},{Z=13.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BS
Bore Size
[mm]
TYPE
Type
ⁿ/ₐ
ACTION
Action
ⁿ/ₐ
C1
Dimensions
[mm]
H1
Dimensions
[mm]
AA
Dimensions
[mm]
AB
Dimensions
[mm]
L
Dimensions
[mm]
N
Dimensions
[mm]
D
Dimensions
[mm]
RA
Dimensions
[mm]
Q
Dimensions
[mm]
B
Dimensions
[mm]
MM
Threads
ⁿ/ₐ
T12
Dimensions
[mm]
O
Hole
ⁿ/ₐ
OA
Dimensions
[mm]
OB
Threads
ⁿ/ₐ
E
Dimensions
[mm]
M
Dimensions
[mm]
TT
Dimensions
[mm]
K
Dimensions
[mm]
I
Dimensions
[mm]
J
Dimensions
[mm]
P
Threads
ⁿ/ₐ
T1
Dimensions
[mm]
T2
Dimensions
[mm]
W
Dimensions
[mm]
Z
Dimensions
[mm]
CV-ADQ2B12-5D
12
Basic Type
Double acting
9.000
4.000
30.5
27.0
3.5
3.5
6
5.500
18
5.000
M3x0.5
0.5
6.5 DP 4
6.5
M4x0.7 DP 7
32
15.5
25
5
0
0.0
0
0.0
0.0
0.0
0.0
CV-ADQ2B16-5D
16
Basic Type
Double acting
10.000
5.000
32.0
28.5
3.5
3.5
8
5.500
18
5.500
M3x0.5
0.5
6.5 DP 4
6.5
M4x0.7 DP 7
38
20.0
29
6
0
0.0
0
0.0
0.0
0.0
0.0
CV-ADQ2B20-5D
20
Basic Type
Double acting
12.000
5.000
34.0
29.5
4.5
5.5
10
5.500
20
5.500
M5x0.8
1.0
9 DP 7
9.0
M6x1.1 DP 10
47
25.5
36
8
0
0.0
0
0.0
0.0
0.0
0.0
CV-ADQ2B25-5D
25
Basic Type
Double acting
15.000
6.000
37.5
32.5
5.0
5.5
12
5.500
21
5.500
M6x1.0
1.0
9 DP 7
9.0
M4x0.7 DP 10
52
28.0
40
10
0
0.0
0
0.0
0.0
0.0
0.0
CV-ADQ2B32-5D
32
Basic Type
Double acting
20.500
8.000
40.0
33.0
7.0
5.5
16
0.000
22
5.500
0
0.0
9
0.0
0
45
34.0
0
14
60
4.5
M5x0.8
7.0
7.0
49.5
13.5
CV-ADQ2B40-5D
40
Basic Type
Double acting
20.500
8.000
46.5
39.5
7.0
5.5
16
0.000
21
8.000
0
0.0
9
0.0
0
52
40.0
0
14
69
5.0
Rc(PT)1/8
6.0
7.0
57.0
14.0
CV-ADQ2B50-10D
50
Basic Type
Double acting
26.000
11.000
48.5
40.5
8.0
6.6
20
0.000
20
10.500
0
0.0
11
0.0
0
64
50.0
0
17
87
7.0
Rc(PT)1/4
18.0
8.0
71.0
18.5
CV-ADQ2B63-10D
63
Basic Type
Double acting
26.000
11.000
54.0
46.0
8.0
9.0
20
0.000
25
10.500
0
0.0
14
0.0
0
77
60.0
0
17
103
7.0
Rc(PT)1/4
20.5
10.5
84.0
18.5
CV-ADQ2B80-10D
80
Basic Type
Double acting
32.500
13.000
63.5
53.5
10.0
11.0
25
0.000
26
12.500
0
0.0
17.5
0.0
0
98
77.0
0
22
132
6.0
Rc(PT)3/8
23.5
13.5
104.0
22.0
CV-ADQ2B100-10D
100
Basic Type
Double acting
32.500
16.000
75.0
63.0
12.0
11.0
30
0.000
33
13.000
0
0.0
17.5
0.0
0
117
94.0
0
27
156
6.5
Rc(PT)3/8
23.5
13.5
123.5
22.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表