您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
MF-15 - Double hinge in zinc-plated steel with pin for ISO 8140 rod
Univer
Cylinders
Microcylinders Ø8÷25 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/m/parts/mf_15.prj},{NB=MF-15016 },{IDNR=},{PN=MF-15016},{CYL=12-16},{CE=24},{CK=6},{CL=12},{CM=6},{ER=7},{KK=M6x1},{L=16},{LE=12},{MASS=0.019},{DK=6},{PK=1.00},{R=0.3},{R1=4.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part number
ⁿ/ₐ
CYL
Cylinder
[mm]
CE
Distance
[mm]
CK
Diameter
[mm]
CL
Width
[mm]
CM
Distance B12
[mm]
ER
[mm]
KK
Thread
ⁿ/ₐ
L
Height
[mm]
LE
Distance
[mm]
MASS
Weight
[kg]
MF-15008
MF-15008
8-10
16
4
8
4
5
M4x0.7
11
8
0.007
MF-15016
MF-15016
12-16
24
6
12
6
7
M6x1
16
12
0.019
MF-15020
MF-15020
20
32
8
16
8
10
M8x1.25
22
16
0.046
KF-15032
KF-15032
25
40
10
20
10
16
M10x1.25
26
20
0.090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表