您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series SH - Heavy load
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Die springs
Metric springs to JIS B5012
Powered by
CAD模型選擇
{veith/federn/special_springs/molle_per_stampi/molle_metriche_jis_b5012/sh.prj},{NB=SH25-025(0)},{CODICE=SH25-025},{DH=25.0},{DD=12.5},{LO=25},{RG=305.9},{SX=0.0},{S1=4.8},{F1=1471},{S2=5.4},{F2=1657},{SN=6.0},{FN=1834},{SB=7.0},{FB=2141},{MAT=Cr-Si},{BXH=5,90 x 4,00},{DE=24.6},{B=5.900}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
DH
Hole diameter
ⁿ/ₐ
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
PX
Use % of SN
[%]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
FB
Force
[N]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
DE
Approx. spring outside diameter
[mm]
SH10-020
SH10-020
10.0
5.0
20
61.3
0.000
0.000
20.000
3.8
235
4.3
265
4.8
294
5.6
343
Cr-Si
2,30 x 1,60
9.8
SH10-025
SH10-025
10.0
5.0
25
49.0
0.000
0.000
25.000
4.8
235
5.4
265
6.0
294
7.0
343
Cr-Si
2,30 x 1,60
9.8
SH10-030
SH10-030
10.0
5.0
30
40.8
0.000
0.000
30.000
5.8
235
6.5
265
7.2
294
8.4
343
Cr-Si
2,30 x 1,60
9.8
SH10-035
SH10-035
10.0
5.0
35
35.0
0.000
0.000
35.000
6.7
235
7.6
265
8.4
294
9.8
343
Cr-Si
2,30 x 1,60
9.8
SH10-040
SH10-040
10.0
5.0
40
30.9
0.000
0.000
40.000
7.7
235
8.6
265
9.6
294
11.2
346
Cr-Si
2,30 x 1,60
9.8
SH10-045
SH10-045
10.0
5.0
45
27.2
0.000
0.000
45.000
8.6
235
9.7
265
10.8
294
12.6
342
Cr-Si
2,30 x 1,60
9.8
SH10-050
SH10-050
10.0
5.0
50
24.5
0.000
0.000
50.000
9.6
235
10.8
265
12.0
294
14.0
343
Cr-Si
2,30 x 1,60
9.8
SH10-055
SH10-055
10.0
5.0
55
22.3
0.000
0.000
55.000
10.6
235
11.9
265
13.2
294
15.4
343
Cr-Si
2,30 x 1,60
9.8
SH10-060
SH10-060
10.0
5.0
60
20.4
0.000
0.000
60.000
11.5
235
13.0
265
14.4
294
16.8
343
Cr-Si
2,30 x 1,60
9.8
SH10-065
SH10-065
10.0
5.0
65
18.8
0.000
0.000
65.000
12.5
235
14.0
265
15.6
294
18.2
343
Cr-Si
2,30 x 1,60
9.8
SH10-070
SH10-070
10.0
5.0
70
17.6
0.000
0.000
70.000
13.4
235
15.1
265
16.8
294
19.6
344
Cr-Si
2,30 x 1,60
9.8
SH10-075
SH10-075
10.0
5.0
75
16.4
0.000
0.000
75.000
14.4
235
16.2
265
18.0
294
21.0
344
Cr-Si
2,30 x 1,60
9.8
SH10-080
SH10-080
10.0
5.0
80
15.3
0.000
0.000
80.000
15.4
235
17.3
265
19.2
294
22.4
343
Cr-Si
2,30 x 1,60
9.8
SH12-020
SH12-020
12.0
6.0
20
87.3
0.000
0.000
20.000
3.8
333
4.3
373
4.8
422
5.6
489
Cr-Si
2,70 x 2,00
11.7
SH12-025
SH12-025
12.0
6.0
25
69.6
0.000
0.000
25.000
4.8
333
5.4
373
6.0
422
7.0
487
Cr-Si
2,70 x 2,00
11.7
SH12-030
SH12-030
12.0
6.0
30
58.5
0.000
0.000
30.000
5.8
333
6.5
373
7.2
422
8.4
492
Cr-Si
2,70 x 2,00
11.7
SH12-035
SH12-035
12.0
6.0
35
50.1
0.000
0.000
35.000
6.7
333
7.6
373
8.4
422
9.8
491
Cr-Si
2,70 x 2,00
11.7
SH12-040
SH12-040
12.0
6.0
40
43.8
0.000
0.000
40.000
7.7
333
8.6
373
9.6
422
11.2
491
Cr-Si
2,70 x 2,00
11.7
SH12-045
SH12-045
12.0
6.0
45
39.0
0.000
0.000
45.000
8.6
333
9.7
373
10.8
422
12.6
492
Cr-Si
2,70 x 2,00
11.7
SH12-050
SH12-050
12.0
6.0
50
35.1
0.000
0.000
50.000
9.6
333
10.8
373
12.0
422
14.0
491
Cr-Si
2,70 x 2,00
11.7
SH12-055
SH12-055
12.0
6.0
55
31.9
0.000
0.000
55.000
10.6
333
11.9
373
13.2
422
15.4
491
Cr-Si
2,70 x 2,00
11.7
SH12-060
SH12-060
12.0
6.0
60
29.2
0.000
0.000
60.000
11.5
333
13.0
373
14.4
422
16.8
491
Cr-Si
2,70 x 2,00
11.7
SH12-065
SH12-065
12.0
6.0
65
26.9
0.000
0.000
65.000
12.5
333
14.0
373
15.6
422
18.2
489
Cr-Si
2,70 x 2,00
11.7
SH12-070
SH12-070
12.0
6.0
70
24.9
0.000
0.000
70.000
13.4
333
15.1
373
16.8
422
19.6
488
Cr-Si
2,70 x 2,00
11.7
SH12-075
SH12-075
12.0
6.0
75
23.2
0.000
0.000
75.000
14.4
333
16.2
373
18.0
422
21.0
488
Cr-Si
2,70 x 2,00
11.7
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表