您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Fig. 9245 EPOXY - Knife gate valves
vonRoll hydro
VALVES AND FITTINGS
Slide gate valves
Knife gate valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/slide_gate_valves/armaturen_mit_plattenschieber/9245.prj},{NB=175296(400)},{ARTNR=175296},{LODLEVEL=400},{BES=Epoxy coating},{DN=150},{L=56},{FLANSCH=F10},{BET=10},{F=259},{K=240},{H=474},{H1=603},{D3=125},{D4=47},{D5=70},{D6=102},{D7=11.5},{SP=Tr 20x5 LH},{SP1=20},{SP2=5},{W=22},{PN=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Part Number
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal Diameter
[mm]
L
[mm]
FLANSCH
ISO 5211
ⁿ/ₐ
BET
max.bar
[bar]
F
F/ØF
[mm]
K
Øk
[mm]
H
[mm]
H1
[mm]
D3
Ød3
[mm]
D4
Ød4
[mm]
D5
Ød5
[mm]
D6
Ød6
[mm]
D7
Ød7
[mm]
SP
ØSp
ⁿ/ₐ
SP2
[mm]
W
Weight
[kg]
PN
[bar]
Fig. 9245 EPOXY 50 175291
175291
Epoxy coating
50
43
F10
10
136
125
276
344
90
40
55
70
9.0
Tr 18x4 LH
4
7
10
Fig. 9245 EPOXY 65 175292
175292
Epoxy coating
65
46
F10
10
156
145
303
381
90
40
55
70
9.0
Tr 18x4 LH
4
8
10
Fig. 9245 EPOXY 80 175293
175293
Epoxy coating
80
46
F10
10
178
160
326
415
90
40
55
70
9.0
Tr 20x4 LH
4
9
10
Fig. 9245 EPOXY 100 17529...
175294
Epoxy coating
100
52
F10
10
196
180
357
455
90
40
55
70
9.0
Tr 20x4 LH
4
12
10
Fig. 9245 EPOXY 125 17529...
175295
Epoxy coating
125
56
F10
10
224
210
404
516
125
40
70
102
11.5
Tr 20x4 LH
4
14
10
Fig. 9245 EPOXY 150 17529...
175296
Epoxy coating
150
56
F10
10
259
240
474
603
125
47
70
102
11.5
Tr 20x5 LH
5
22
10
Fig. 9245 EPOXY 200 17530...
175307
Epoxy coating
200
60
F10
10
317
295
568
726
125
66
70
102
11.5
Tr 24x5 LH
5
29
10
Fig. 9245 EPOXY 250 17530...
175308
Epoxy coating
250
68
F10
10
382
350
658
856
125
66
70
102
11.5
Tr 24x5 LH
5
40
10
Fig. 9245 EPOXY 300 17530...
175309
Epoxy coating
300
78
F10
10
430
400
758
981
125
66
70
102
11.5
Tr 26x5 LH
5
65
10
Fig. 9245 EPOXY 350 17531...
175310
Epoxy coating
350
78
F10
8
505
460
870
1123
125
66
70
102
11.5
Tr 26x5 LH
5
89
4
Fig. 9245 EPOXY 400 17531...
175311
Epoxy coating
400
102
F14
8
565
515
1011
1294
175
66
100
140
18.0
Tr 28x6 LH
6
115
4
Fig. 9245 EPOXY 500 17531...
175312
Epoxy coating
500
127
F14
6
670
620
1206
1541
175
66
100
140
18.0
Tr 30x6 LH
6
204
4
Fig. 9245 EPOXY 600 17531...
175314
Epoxy coating
600
154
F14
6
780
725
1401
1791
175
66
100
140
18.0
Tr 32x6 LH
6
283
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表