您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
DKJ 90 (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone
VOSS
Catalogue Hose Couplings
Metric 37° conical seal
Powered by
CAD模型選擇
{voss/3_larga/dk37_dichtkegel_37/dk37_dkj_90.prj},{NB=7000288300},{BZ=7000288300},{FX=22.225},{DN=16.000},{CH=27.000},{L=87.000},{C=12.500},{H=54.000},{M=53.000},{G=165.000},{L1=29.700},{L2=25.700},{L3=24.800},{L4=20.800},{L5=13.300},{L6=11.189},{L7=0.320},{L8=12.216},{L9=2.000},{L10=0.000},{W1=18.000},{W2=22.000},{W3=17.000},{W4=17.300},{W5=20.000},{W6=24.000},{W7=22.600},{W8=27.000},{W9=23.200},{W10=23.700},{W11=26.800},{W12=0.000},{R1=0.200},{R2=0.500},{R3=0.200},{R4=1.000},{R5=0.500},{R6=0.500},{R7=0.000},{R8=3.500},{A1=0.250},{A2=0.000},{A3=0.250},{KA2=45.000},{K1=30.000},{K2=15.000},{N1=11.315},{M1=14.566},{B1=28.000},{N2=12.306},{M2=11.997},{B2=24.000},{DW=11.993},{DL=5.000},{DL1=0.800},{OS=27.000},{AU1=3.165},{AU2=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
G
重量
[g]
7000287300
7000287300
HF/37-SWE-6-DN05
S30520604005H
DKJ 90 7/16" - 20 05
7/16” - 20 UNF
3/16”
5.000
14.000
47.500
3.000
26.000
25.500
20.000
7000287400
7000287400
HF/37-SWE-6-DN06
S30520604006H
DKJ 90 7/16" - 20 06
7/16” - 20 UNF
1/4”
6.000
14.000
57.000
4.000
26.000
29.000
30.000
7000287500
7000287500
HF/37-SWE-8-DN06
S30520606006H
DKJ 90 1/2" - 20 06
1/2” - 20 UNF
1/4”
6.000
17.000
57.000
4.000
27.000
29.000
35.000
7000287600
7000287600
HF/37-SWE-10-DN06
S30520608006A
DKJ 90 9/16"-18 06
9/16” - 18 UNF
1/4”
6.000
19.000
57.000
4.000
28.000
29.000
45.000
7000287700
7000287700
HF/37-SWE-10-DN08
S30520608008A
DKJ 90 9/16"-18 08
9/16” - 18 UNF
5/16”
8.000
19.000
57.500
5.500
30.500
29.500
46.000
7000287800
7000287800
HF/37-SWE-10-DN10
S30520608010A
DKJ 90 9/16"-18 10
9/16” - 18 UNF
3/8”
10.000
19.000
63.000
7.000
35.000
33.500
60.000
7000287900
7000287900
HF/37-SWE-12-DN10
S30520610010A
DKJ 90 3/4"-16 10
3/4” - 16 UNF
3/8”
10.000
24.000
63.000
7.000
37.000
33.500
76.000
7000288000
7000288000
HF/37-SWE-12-DN12
S30520610013A
DKJ 90 3/4"-16 13
3/4” - 16 UNF
1/2”
12.000
24.000
71.500
9.500
42.500
42.000
100.000
7000288100
7000288100
HF/37-SWE-16-DN10
S30520613010A
DKJ 90 7/8"-14 10
7/8” - 14 UNF
3/8”
10.000
27.000
63.000
7.000
38.000
33.500
85.000
7000288200
7000288200
HF/37-SWE-16-DN12
S30520613013A
DKJ 90 7/8"-14 13
7/8” - 14 UNF
1/2”
12.000
27.000
71.500
9.500
43.500
42.000
120.000
7000288300
7000288300
HF/37-SWE-16-DN16
S30520613016A
DKJ 90 7/8"-14 16
7/8” - 14 UNF
5/8”
16.000
27.000
87.000
12.500
54.000
53.000
165.000
7000288400
7000288400
HF/37-SWE-20-DN12
S30520619013A
DKJ 90 1"1/16-12 13
1 1/16” - 12 UN
1/2”
12.000
32.000
71.500
9.500
45.000
42.000
142.000
7000288500
7000288500
HF/37-SWE-20-DN16
S30520619016A
DKJ 90 1"1/16-12 16
1 1/16” - 12 UN
5/8”
16.000
32.000
87.000
12.500
54.500
53.000
188.000
7000288600
7000288600
HF/37-SWE-20-DN19
S30520619019A
DKJ 90 1"1/16-12 19
1 1/16” - 12 UN
3/4”
19.000
32.000
97.000
15.000
56.000
58.000
240.000
7002251600
7002251600
HF/37-SWE-22-DN19
S30520622019A
DKJ 90 1"3/16-12 19
1 3/16” - 12 UN
3/4”
19.000
36.000
99.000
15.000
58.500
60.000
280.000
7000288700
7000288700
HF/37-SWE-25-DN19
S30520625019A
DKJ 90 1"5/16-12 19
1 5/16” - 12 UN
3/4”
19.000
41.000
99.000
15.000
58.500
60.000
240.000
7000288800
7000288800
HF/37-SWE-25-DN25
S30520625025A
DKJ 90 1"5/16-12 25
1 5/16” - 12 UN
1”
25.000
41.000
126.000
19.500
70.500
79.000
475.000
7000288900
7000288900
HF/37-SWE-30-DN25
S30520632025A
DKJ 90 1"5/8-12 25
1 5/8” - 12 UN
1”
25.000
50.000
126.000
19.500
72.500
79.000
550.000
7000289000
7000289000
HF/37-SWE-30-DN32
S30520632032A
DKJ 90 1"5/8-12 32
1 5/8” - 12 UN
1 1/4”
31.000
50.000
150.500
26.000
86.000
96.000
800.000
7000289100
7000289100
HF/37-SWE-38-DN32
S30520638032A
DKJ 90 1"7/8-12 32
1 7/8” - 12 UN
1 1/4”
31.000
60.000
150.500
26.000
87.000
96.000
900.000
7000289200
7000289200
HF/37-SWE-38-DN38
S30520638038A
DKJ 90 1"7/8-12 38
1 7/8” - 12 UN
1 1/2”
38.000
60.000
175.500
32.000
100.500
117.500
1100.000
7002251700
7002251700
HF/37-SWE-50-DN51
S30520650050A
DKJ 90 2"1/2-12 50
2 1/2” - 12 UN
2”
51.000
75.000
216.500
42.000
135.000
144.000
1200.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表