您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
DKOR 45 (ISO 12151-1 (ISO 8434-6)) - BSP Females 60° Cone with O-Ring
VOSS
Catalogue Hose Couplings
Metric 60° conical seal
Powered by
CAD模型選擇
{voss/3_larga/dk60_dichtkegel_60/dk60_dkor_45.prj},{NB=7000284400},{BZ=7000284400},{FX=33.249},{DN=25.000},{CH=38.000},{L=137.000},{C=19.500},{H=35.000},{M=90.000},{ORX=1.600},{G=480.000},{L1=0.476},{L2=15.025},{L3=15.500},{L4=1.980},{L5=5.037},{L6=11.000},{L7=17.500},{L8=11.000},{L9=23.500},{L10=27.500},{L11=0.000},{W1=22.990},{W2=30.000},{W3=33.600},{W4=27.000},{W5=27.300},{W6=27.000},{W7=32.000},{W8=34.800},{W9=37.800},{W10=34.000},{W11=34.300},{W12=0.000},{OS=41.500},{R1=0.300},{R2=0.500},{R3=0.200},{R4=0.200},{R5=1.000},{R6=0.200},{R7=2.000},{R8=2.000},{R9=0.500},{A1=0.250},{A2=0.000},{K1=30.000},{K2=45.000},{SL1=58.500},{SL2=54.000},{SL3=50.000},{SL4=9.500},{SW1=32.000},{SW2=26.000},{SW3=30.000},{SA1=0.000},{SR1=0.500},{SR2=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
OR
ⁿ/ₐ
G
重量
[g]
7000283900
7000283900
HF/60-SWOE45-8-DN06
S30831106006H
DKOR 45 1/4" 06
G 1/4”
1/4”
6.000
19.000
60.500
4.000
12.500
32.500
6x1
35.000
7000284000
7000284000
HF/60-SWOE45-10-DN10
S30831110010A
DKOR 45 3/8" 10
G 3/8”
3/8”
10.000
22.000
69.500
7.000
16.500
40.000
8,1x1,6
60.000
7000284100
7000284100
HF/60-SWOE45-12-DN12
S30831113013A
DKOR 45 1/2" 13
G 1/2”
1/2”
12.000
27.000
78.500
9.500
17.500
49.000
12,1x1,6
90.000
7000284200
7000284200
HF/60-SWOE45-16-DN16
S30831116016A
DKOR 45 5/8" 16
G 5/8”
5/8”
16.000
30.000
96.000
12.500
24.500
62.000
13,1x1,6
180.000
7000284300
7000284300
HF/60-SWOE45-20-DN19
S30831119019A
DKOR 45 3/4" 19
G 3/4”
3/4”
19.000
32.000
108.000
15.000
28.500
69.000
17,1x1,6
230.000
7000284400
7000284400
HF/60-SWOE45-25-DN25
S30831125025A
DKOR 45 1" 25
G 1”
1”
25.000
38.000
137.000
19.500
35.000
90.000
22,1x1,6
480.000
7000284500
7000284500
HF/60-SWOE45-32-DN25
S30831132025A
DKOR 45 1"1/4 25
G 1 1/4”
1”
25.000
50.000
134.500
19.500
32.000
87.500
29,1x1,6
520.000
7000284600
7000284600
HF/60-SWOE45-32-DN32
S30831132032A
DKOR 45 1"1/4 32
G 1 1/4”
1 1/4”
31.000
50.000
165.000
26.000
45.500
110.500
29,1x1,6
750.000
7000284700
7000284700
HF/60-SWOE45-38-DN32
S30831138032A
DKOR 45 1"1/2 32
G 1 1/2”
1 1/4”
31.000
55.000
165.000
26.000
45.000
110.500
35,1x1,6
950.000
7000284800
7000284800
HF/60-SWOE45-38-DN38
S30831138038A
DKOR 45 1"1/2 38
G 1 1/2”
1 1/2”
38.000
55.000
187.500
32.000
49.500
129.500
35,1x1,6
1100.000
7000284900
7000284900
HF/60-SWOE45-50-DN38
S30831150038A
DKOR 45 2" 38
G 2”
1 1/2”
38.000
70.000
189.500
32.000
51.500
131.500
48,1x1,6
1300.000
7000285000
7000285000
HF/60-SWOE45-50-DN51
S30831150050A
DKOR 45 2" 50
G 2”
2”
51.000
70.000
231.500
42.000
67.000
159.000
48,1x1,6
1350.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表