您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
MDKOS 90(ISO 12151-2 (ISO 8434-1)) - Metric Females 24° Cone with O-Ring for Hoses: DIN 20023-4SH EN 856-4SH|SAE 100R13 EN 856-R13|SAE 100R15
VOSS
Catalogue Hose Couplings
Metric 24° conical seal high pressure
Powered by
CAD模型選擇
{voss/3_larga/mdk24_dichkegel_24/mdk24_mdkos_90.prj},{NB=7000054700},{BZ=7000054700},{DN=25.000},{CH=46.000},{L=157.500},{C=19.000},{H=83.000},{M=83.500},{G=740.000},{FX=36.000},{L1=2.021},{L2=14.000},{L3=27.000},{L4=5.400},{L5=2.119},{L6=5.369},{L7=9.500},{L8=24.000},{L9=79.000},{L10=64.250},{L11=57.750},{L12=56.000},{L13=21.347},{L14=92.000},{L15=32.000},{L16=17.000},{L17=22.800},{W1=43.000},{W2=30.700},{W3=36.100},{W4=29.000},{W5=30.900},{W6=28.839},{W7=35.000},{W8=25.000},{W9=27.500},{W10=24.700},{OS=43.500},{R1=0.500},{R2=0.300},{R3=0.800},{R4=0.500},{R5=1.000},{A1=0.500},{K1=60.000},{K2=2.107},{Z=1.800},{DL=0.000},{DW1=0.000},{DW2=0.000},{AU1=0.200},{AU2=1.000},{VERS=3.000},{VK=HF/24-SWOE-S25-DN25-IL},{BZLARGA=S80530925025}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
DN24
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
OR
ⁿ/ₐ
G
重量
[g]
7000054500
7000054500
HF/24-SWOE-S20-DN19-IL
S80530920019
MDKOS 90 20S 19
S 20
M 30x2
3/4”
19.000
36.000
125.500
14.000
57.500
63.500
16x2,5
338.000
7000054600
7000054600
HF/24-SWOE-S25-DN19-IL
S80530925019
MDKOS 90 25S 19
S 25
M 36x2
3/4”
19.000
46.000
125.500
14.000
62.000
63.500
20x2,5
470.000
7000054700
7000054700
HF/24-SWOE-S25-DN25-IL
S80530925025
MDKOS 90 25S 25
S 25
M 36x2
1”
25.000
46.000
157.500
19.000
83.000
83.500
20x2,5
740.000
7000054800
7000054800
HF/24-SWOE-S30-DN25-IL
S80530930025
MDKOS 90 30S 25
S 30
M 42x2
1”
25.000
50.000
157.500
19.000
72.500
83.500
25x2,5
740.000
7000055000
7000055000
HF/24-SWOE-S38-DN32-IL
S80530938032
MDKOS 90 38S 32
S 38
M 52x2
1 1/4”
31.000
60.000
182.000
25.000
91.000
102.000
33x2,5
1230.000
7000055100
7000055100
HF/24-SWOE-S38-DN38-IL
S80530938038
MDKOS 90 38S 38
S 38
M 52x2
1 1/2”
38.000
65.000
213.000
31.000
117.000
121.500
33x2,5
1970.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表