您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1569090000 - VG 13,5-MS68
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Cable gland
Screwed cable gland (electrical)
Powered by
CAD模型選擇
{weidmueller_qs/27/14/08/01/1569090000.prj},{NB=1569090000},{MANUID=1569090000},{AAG623=22},{AAG624=22},{AAH508=12},{AAH509=6},{AAW301=-40},{AAW302=100},{ABC354=6.500},{AAF040=0.029},{AAD931=74198090},{AAO676=1569090000},{AAO663=4008190177089},{PREVIEW=../../../../_pool_/9e/14/15691100009999.png},{MANUTYPEDESC=VG 13,5-MS68},{DESCSHORT=Cable gland (metal) VG MS (standard brass cable gland) straight, PG 13.5, 6.5 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) IP69K, Brass, nickel-plated},{DESCLONG=Metal cable gland for sealing housings when inserting cables. With strain relief.},{GTIN=4008190177089},{MANUNAME=Weidmueller Group},{AAC108=IP54},{AAG746=PG13.5},{AAH500=No},{AAQ204=Single-orifice seal},{AAS481=PG}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAG623
wrench width 1
[mm]
AAG624
wrench width 2
[mm]
AAG746
mounting thread
ⁿ/ₐ
AAH500
glass-fiber reinforced
ⁿ/ₐ
AAH508
max. sealing range
[mm]
AAH509
min. sealing range
[mm]
AAQ204
Sealing type
ⁿ/ₐ
AAS481
type of connection thread
ⁿ/ₐ
AAS484
Bend protection present
ⁿ/ₐ
AAS485
Counter nut present
ⁿ/ₐ
AAW254
Design
ⁿ/ₐ
AAW301
minimum ambient temperature (during operation)
[°C]
AAW302
maximum ambient temperature (during operation)
[°C]
AAW361
protection type (NEMA)
ⁿ/ₐ
ABC354
thread length connection thread
[mm]
ABC356
material of the sealing insert
ⁿ/ₐ
ABC358
separable screw connection
ⁿ/ₐ
ABC359
for armored cables
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAC255
Color
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1569090000
1569090000
VG 13,5-MS68
电缆接头(金属), VG MS (标准黄铜电缆接头...
用于在插入电缆时密封外壳的金属电缆接头。带有减张力...
4008190177089
Weidmueller Group
IP54
22
22
PG13.5
No
12
6
Single-orifice seal
PG
No
No
straight
-40
100
NEMA 4X
6.500
Chloroprene
No
No
brass nickel-plated
gray
No
0.029
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表