您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 6314 - Plain Clamps Metric
JW Winco
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Wedge Clamps
DIN 6314
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_3/wedge_clamps/din6314/din6314.prj},{NB=Plain Clamp DIN 6314-18-160},{PARTNUMBER=DIN 6314-18-160},{ITEMID=A70060},{D=18.0},{L1=160},{BSM=M16 M18},{BSI=5/8},{H=25},{B1=50},{B2=18},{L2=26},{L3=65},{WEIGHT=1.2700},{CTN=84662020},{ROHS=YES},{INFOWINCO=Product details},{L3X=47.0},{L2X=35.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D
[mm]
L1
[mm]
BSM
Bolt Size Metric
ⁿ/ₐ
BSI
Bolt Size Inch
ⁿ/ₐ
H
[mm]
B1
[mm]
B2
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Plain Clamp DIN 6314-6,6-...
DIN 6314-6,6-50
6.6
50
M6
1/4
10
20
8
10
20
0.0600
84662020
YES
Plain Clamp DIN 6314-9-60
DIN 6314-9-60
9.0
60
M8
5/16
12
25
10
13
22
0.1100
84662020
YES
Plain Clamp DIN 6314-11-8...
DIN 6314-11-80
11.0
80
M10
3/8
15
30
12
15
30
0.2200
84662020
YES
Plain Clamp DIN 6314-14-1...
DIN 6314-14-100
14.0
100
M12 M14
1/2
20
40
14
21
40
0.4900
84662020
YES
Plain Clamp DIN 6314-14-1...
DIN 6314-14-125
14.0
125
M12 M14
1/2
20
40
14
21
50
0.6400
84662020
YES
Plain Clamp DIN 6314-18-1...
DIN 6314-18-125
18.0
125
M16 M18
5/8
25
50
18
26
45
1.0000
84662020
YES
Plain Clamp DIN 6314-18-1...
DIN 6314-18-160
18.0
160
M16 M18
5/8
25
50
18
26
65
1.2700
84662020
YES
Plain Clamp DIN 6314-22-1...
DIN 6314-22-160
22.0
160
M20 M22
3/4
30
60
22
30
60
1.8300
84662020
YES
Plain Clamp DIN 6314-22-2...
DIN 6314-22-200
22.0
200
M20 M22
3/4
30
60
22
30
80
2.2400
84662020
YES
Plain Clamp DIN 6314-26-2...
DIN 6314-26-200
26.0
200
M24
1
30
70
26
35
80
2.6200
84662020
YES
Plain Clamp DIN 6314-26-2...
DIN 6314-26-250
26.0
250
M24
1
35
70
26
35
105
3.8490
84662020
YES
Plain Clamp DIN 6314-33-2...
DIN 6314-33-250
33.0
250
M30
1 1/4
40
80
34
45
100
4.9990
84662020
YES
Plain Clamp DIN 6314-33-3...
DIN 6314-33-315
33.0
315
M30
1 1/4
50
80
34
45
130
7.7990
84662020
YES
Plain Clamp DIN 6314-43-4...
DIN 6314-43-400
43.0
400
M36 M42
1 1/2
60
100
43
100
150
15.4970
84662020
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表