您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 815 ST - Spring plungers with head
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 815
GN 815 ST
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/gn815/gn815_st/gn815_st.prj},{NB=Federndes Druckstueck GN 815-M6-ST (deactivated)},{PARTNUMBER=GN 815-M6-ST},{ITEMID=6NOJ8},{D1=M6},{POS=unbetaetigt},{AUSWAHL=AUSGERASTET,EINGERASTET},{NDM=6},{KDM=4.473},{D2=3.5},{D3=10},{L1=9.0},{L11=7.701},{L2=5.0},{L3=0.0},{W=1.0},{ANF=11},{END=18},{X=1.6},{Y=1.2},{D4=4.800},{L4=2.5},{RR=0.6},{WEIGHT=0.0050},{CTN=7318190000},{ROHS=YES},{INFOWINCO=Produktdetails},{CH=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W
Compression
[mm]
ANF
Spring load initial
[N]
END
Spring load end
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring plunger GN 815-M4-...
GN 815-M4-ST
M4
2.5
6
6.5
3.0
5.0
0.8
8
14
0.0010
7318190000
YES
Spring plunger GN 815-M5-...
GN 815-M5-ST
M5
3.0
8
8.5
4.0
6.7
0.9
8
14
0.0022
7318190000
YES
Spring plunger GN 815-M6-...
GN 815-M6-ST
M6
3.5
10
9.0
5.0
0.0
1.0
11
18
0.0050
7318190000
YES
Spring plunger GN 815-M8-...
GN 815-M8-ST
M8
4.5
13
11.0
5.5
0.0
1.5
18
31
0.0100
7318190000
YES
Spring plunger GN 815-M10...
GN 815-M10-ST
M10
6.0
16
14.0
6.0
0.0
2.0
24
45
0.0150
7318190000
YES
Spring plunger GN 815-M12...
GN 815-M12-ST
M12
8.0
18
15.0
7.0
0.0
2.5
26
49
0.0200
7318190000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表