您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 648.1 - Ball joint heads with female thread, Type W, Brass / Steel self lubricated
JW Winco
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Ball joint heads
GN 648.1
GN 648.1 W
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_6/ball_joint_heads/gn648_1/gn648_1_w/gn_648_1_w_asmtab.prj},{NB=Gelenkkopf mit Innengewinde GN 648.1-14-M14-W},{PARTNUMBER=GN 648.1-14-M14-W},{ITEMID=648.1-14-M14-W},{D1=14},{D2=M14},{DG=14.000},{DK=11.835},{B1=19},{B2=13.50},{D3=16.8},{D4=36},{D5=20.0},{D6=25},{L1=57},{L2=75},{SW=22},{T=25},{W=16},{PPATH=gn_648_1_w_asmtpl.prj},{WEIGHT=0.1600},{CTN=8483308055},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
H7
[mm]
D2
Thread
ⁿ/ₐ
B1
-0.12
[mm]
B2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball joint with female th...
GN 648.1-5-M5-W
5
M5
8
6.00
7.7
18
9.0
11
27
36
9
10
0.0190
8483308055
YES
Ball joint with female th...
GN 648.1-5-M5L-W
5
M5L
8
6.00
7.7
18
9.0
11
27
36
9
10
0.0180
8483308055
YES
Ball joint with female th...
GN 648.1-5-M4-W
5
M4
8
6.00
7.7
18
9.0
11
27
36
9
10
0.0190
8483308055
YES
Ball joint with female th...
GN 648.1-6-M6-W
6
M6
9
6.75
8.9
20
10.0
13
30
40
11
12
0.0250
8483308055
YES
Ball joint with female th...
GN 648.1-6-M6L-W
6
M6L
9
6.75
8.9
20
10.0
13
30
40
11
12
0.0250
8483308055
YES
Ball joint with female th...
GN 648.1-8-M8-W
8
M8
12
9.00
10.4
24
12.5
16
36
48
13
16
0.0450
8483308055
YES
Ball joint with female th...
GN 648.1-8-M8L-W
8
M8L
12
9.00
10.4
24
12.5
16
36
48
13
16
0.0450
8483308055
YES
Ball joint with female th...
GN 648.1-10-M10-W
10
M10
14
10.50
12.9
28
15.0
19
43
57
17
20
0.0730
8483308055
YES
Ball joint with female th...
GN 648.1-10-M10L-W
10
M10L
14
10.50
12.9
28
15.0
19
43
57
17
20
0.0740
8483308055
YES
Ball joint with female th...
GN 648.1-10-M10x1,25-W
10
M10x1,25
14
10.50
12.9
28
15.0
19
43
57
17
20
0.0740
8483308055
YES
Ball joint with female th...
GN 648.1-12-M12-W
12
M12
16
12.00
15.4
32
17.5
22
50
66
19
22
0.1100
8483308055
YES
Ball joint with female th...
GN 648.1-12-M12L-W
12
M12L
16
12.00
15.4
32
17.5
22
50
66
19
22
0.1110
8483308055
YES
Ball joint with female th...
GN 648.1-12-M12x1,25-W
12
M12x1,25
16
12.00
15.4
32
17.5
22
50
66
19
22
0.1100
8483308055
YES
Ball joint with female th...
GN 648.1-14-M14-W
14
M14
19
13.50
16.8
36
20.0
25
57
75
22
25
0.1600
8483308055
YES
Ball joint with female th...
GN 648.1-14-M14L-W
14
M14L
19
13.50
16.8
36
20.0
25
57
75
22
25
0.1670
8483308055
YES
Ball joint with female th...
GN 648.1-16-M16-W
16
M16
21
15.00
19.3
42
22.0
27
64
85
22
28
0.2250
8483308055
YES
Ball joint with female th...
GN 648.1-16-M16L-W
16
M16L
21
15.00
19.3
42
22.0
27
64
85
22
28
0.2240
8483308055
YES
Ball joint with female th...
GN 648.1-16-M16x1,5-W
16
M16x1,5
21
15.00
19.3
42
22.0
27
64
85
22
28
0.2210
8483308055
YES
Ball joint with female th...
GN 648.1-18-M18x1,5-W
18
M18x1,5
23
16.50
21.8
46
25.0
31
71
94
27
32
0.3000
8483308055
YES
Ball joint with female th...
GN 648.1-18-M18x1,5L-W
18
M18x1,5L
23
16.50
21.8
46
25.0
31
71
94
27
32
0.3200
8483308055
YES
Ball joint with female th...
GN 648.1-20-M20x1,5-W
20
M20x1,5
25
18.00
24.3
50
27.5
34
77
102
32
33
0.3800
8483308055
YES
Ball joint with female th...
GN 648.1-20-M20x1,5L-W
20
M20x1,5L
25
18.00
24.3
50
27.5
34
77
102
32
33
0.4080
8483308055
YES
Ball joint with female th...
GN 648.1-22-M22x1,5-W
22
M22x1,5
28
20.00
25.8
54
30.0
37
84
111
32
37
0.5050
8483308055
YES
Ball joint with female th...
GN 648.1-22-M22x1,5L-W
22
M22x1,5L
28
20.00
25.8
54
30.0
37
84
111
32
37
0.5120
8483308055
YES
Ball joint with female th...
GN 648.1-25-M24x2-W
25
M24x2
31
22.00
29.6
60
33.5
42
94
124
36
42
0.7200
8483308055
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表