您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 808 - Universal joints with needle bearing, Type DW, double, with bore
JW Winco
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Universal joints
DIN 808
DIN 808 DW
DIN 808 DW B
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_6/universal_joints/din808/din808_dw/din808_dw_b/din_808_dw_ass.prj},{NB=Kreuzgelenke mit Nadellager DIN 808-36-B18-114-DW},{PARTNUMBER=DIN 808-36-B18-114-DW},{ITEMID=18MZB5},{PPATH=din_808_dw8.prj},{WKL=0},{WKL2=0},{WKR=0},{WKR2=0},{D1=36},{D2=B18},{S=18},{L2=114},{L3=37.0},{L4=40},{T=17},{R=6},{R2=7},{WEIGHT=0.5540},{CTN=8483105000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Diameter
[mm]
D2
Bore
ⁿ/ₐ
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
T
Deep
[min]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Universal joint with need...
DIN 808-22-B10-74-DW
22
B10
74
24.0
26
12
0.1400
8483105000
YES
Universal joint with need...
DIN 808-22-B12-88-DW
22
B12
88
31.0
26
18
0.1700
8483105000
YES
Universal joint with need...
DIN 808-25-B12-86-DW
25
B12
86
28.0
30
13
0.2160
8483105000
YES
Universal joint with need...
DIN 808-25-B16-104-DW
25
B16
104
37.0
30
21
0.2350
8483105000
YES
Universal joint with need...
DIN 808-28-B14-96-DW
28
B14
96
30.0
36
13
0.2870
8483105000
YES
Universal joint with need...
DIN 808-32-B16-105-DW
32
B16
105
34.0
37
16
0.4240
8483105000
YES
Universal joint with need...
DIN 808-32-B20-124-DW
32
B20
124
43.0
38
24
0.4610
8483105000
YES
Universal joint with need...
DIN 808-36-B18-114-DW
36
B18
114
37.0
40
17
0.5540
8483105000
YES
Universal joint with need...
DIN 808-42-B20-128-DW
42
B20
128
41.0
46
18
0.8980
8483105000
YES
Universal joint with need...
DIN 808-42-B25-156-DW
42
B25
156
54.0
48
31
1.0250
8483105000
YES
Universal joint with need...
DIN 808-45-B22-145-DW
45
B22
145
47.5
50
22
1.1250
8483105000
YES
Universal joint with need...
DIN 808-50-B25-163-DW
50
B25
163
54.0
55
26
1.5940
8483105000
YES
Universal joint with need...
DIN 808-50-B30-188-DW
50
B30
188
66.0
56
38
1.7510
8483105000
YES
Universal joint with need...
DIN 808-58-B30-190-DW
58
B30
190
61.0
68
29
2.4960
8483105000
YES
Universal joint with need...
DIN 808-58-B32-198-DW
58
B32
198
65.0
68
33
2.5520
8483105000
YES
Universal joint with need...
DIN 808-70-B35-212-DW
70
B35
212
70.0
72
35
2.0400
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表