您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 50.4 - Retaining magnets, disc-shaped, with bore
JW Winco
3.0 Machine parts
3.9 Holding with magnets
Retaining magnets, disc-shaped
GN 50.4
GN 50.4 B
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_9/retaining_magnets_disc_shaped/gn50_4/gn50_4_b/gn50_4_s.prj},{NB=Haltemagnet mit Bohrung GN 50.4-HF-100-22-10,5},{PARTNUMBER=GN 50.4-HF-100-22-10,5},{ITEMID=50.4-HF-100-22-10,5},{MWVIS=HF - Hartferrit},{D1=100 +0,5 / -0,1},{D1X=100},{H=22 +0,5 / -0,2},{HX=22.000},{D2=-},{D2X=0.0},{D3=10,5},{D3X=10.5},{D4=-},{D4X=0.0},{D5=34.0},{D5X=34.0},{T=18.0},{TX=18.0},{MWX=HF},{R1=47.000},{R2=45.000},{R3=1.100},{NENN=680},{WEIGHT=0.8150},{CTN=8505110090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
MWVIS
Material of the magnet
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
T
[mm]
NENN
Nominal adhesive forces in N
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Retaining magnet with bor...
GN 50.4-HF-16-4,5-3,5
HF - Hard ferrite
16 ±0,1
4,5 +0,2 / -0,1
3,5
-
7.0
-
-
14
0.0040
8505110090
YES
Retaining magnet with bor...
GN 50.4-HF-20-6-4,3
HF - Hard ferrite
20 ±0,1
6 +0,2 / -0,1
4,3
-
10.0
-
-
27
0.0090
8505110090
YES
Retaining magnet with bor...
GN 50.4-HF-25-7-5,5
HF - Hard ferrite
25 ±0,1
7 +0,3 / -0,2
5,5
-
12.0
-
-
36
0.0160
8505110090
YES
Retaining magnet with bor...
GN 50.4-HF-32-7-5,5
HF - Hard ferrite
32 ±0,1
7 +0,3 / -0,2
5,5
-
12.0
-
-
72
0.0270
8505110090
YES
Retaining magnet with bor...
GN 50.4-HF-40-8-5,5
HF - Hard ferrite
40 +0,2 / -0,1
8 +0,4 / -0,2
5,5
-
13.0
-
-
90
0.0520
8505110090
YES
Retaining magnet with bor...
GN 50.4-HF-50-10-8,5
HF - Hard ferrite
50 +0,2 / -0,1
10 +0,5 / -0,2
-
8,5
-
22.0
8.5
180
0.0840
8505110090
YES
Retaining magnet with bor...
GN 50.4-HF-57-11-6,5
HF - Hard ferrite
57 +0,2 / -0,1
11 +0,5 / -0,2
-
6,5
-
24.0
9.0
230
0.1300
85051100
YES
Retaining magnet with bor...
GN 50.4-HF-63-14-6,5
HF - Hard ferrite
63 +0,3 / -0,1
14 +0,5 / -0,2
-
6,5
-
24.0
12.0
290
0.1970
8505110090
YES
Retaining magnet with bor...
GN 50.4-HF-80-10-6,5
HF - Hard ferrite
80 +0,3 / -0,1
10 +0,5 / -0,2
-
6,5
-
32.0
8.0
450
0.2350
85051100
YES
Retaining magnet with bor...
GN 50.4-HF-80-18-6,5
HF - Hard ferrite
80 +0,3 / -0,1
18+0,5 / -0,2
-
6,5
-
11.5
15.0
540
0.4580
8505110090
YES
Retaining magnet with bor...
GN 50.4-HF-83-18-10,5
HF - Hard ferrite
83 +0,3 / -0,1
18 +0,5 / -0,2
-
10.5
-
32.0
15.0
600
0.4440
85051100
YES
Retaining magnet with bor...
GN 50.4-HF-100-22-10,5
HF - Hard ferrite
100 +0,5 / -0,1
22 +0,5 / -0,2
-
10,5
-
34.0
18.0
680
0.8150
8505110090
YES
Retaining magnet with bor...
GN 50.4-ND-10-4,5-2,6
ND - Neodymium, iron, bor...
10 ±0,1
4,5 ±0,1
2,6
-
5.2
-
-
19
0.0020
85051100
YES
Retaining magnet with bor...
GN 50.4-ND-13-4,5-3,5
ND - Neodymium, iron, bor...
13 ±0,1
4,5 ±0,1
3,5
-
6.6
-
-
40
0.0040
85051100
YES
Retaining magnet with bor...
GN 50.4-ND-16-4,5-3,5
ND - Neodymium, iron, bor...
16 ±0,1
4,5 ±0,1
3,5
-
6.6
-
-
75
0.0060
8505110070
YES
Retaining magnet with bor...
GN 50.4-ND-20-6-4,5
ND - Neodymium, iron, bor...
20 ±0,1
6 ±0,1
4,5
-
9.3
-
-
105
0.0130
8505110070
YES
Retaining magnet with bor...
GN 50.4-ND-25-7-4,5
ND - Neodymium, iron, bor...
25 ±0,1
7 ±0,2
4,5
-
9.0
-
-
160
0.0250
8505110070
YES
Retaining magnet with bor...
GN 50.4-ND-32-7-5,5
ND - Neodymium, iron, bor...
32 ±0,1
7 ±0,2
5,5
-
11.0
-
-
310
0.0420
8505110070
YES
Retaining magnet with bor...
GN 50.4-ND-40-8-5,5
ND - Neodymium, iron, bor...
40 ±0,1
8 ±0,2
5,5
-
10.3
-
-
500
0.0770
8505110070
YES
Retaining magnet with bor...
GN 50.4-ND-47-9,2-8,5
ND - Neodymium, iron, bor...
47 +0,2 / -0,1
9,2 ±0,3
8,5
-
17.3
-
-
740
0.0970
85051100
YES
Retaining magnet with bor...
GN 50.4-SC-16-4,5-3,5
SC - Samarium, cobalt
16 ±0,1
4,5 ±0,1
3,5
-
6.6
-
-
57
0.0060
85051100
YES
Retaining magnet with bor...
GN 50.4-SC-20-6-4,5
SC - Samarium, cobalt
20 ±0,1
6 ±0,1
4,5
-
9.3
-
-
81
0.0130
85051100
YES
Retaining magnet with bor...
GN 50.4-SC-25-7-4,5
SC - Samarium, cobalt
25 ±0,1
7 ±0,1
4,5
-
9.0
-
-
105
0.0250
85051100
YES
Retaining magnet with bor...
GN 50.4-SC-32-7-5,5
SC - Samarium, cobalt
32 ±0,1
7 ±0,1
5,5
-
11.0
-
-
235
0.0400
85051100
YES
Retaining magnet with bor...
GN 50.4-SC-40-8-5,5
SC - Samarium, cobalt
40 ±0,1
8 ±0,1
5,5
-
10.3
-
-
540
0.0750
85051100
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表