您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Hollow pin chains - Hollow pin chains from Type 1 to Type 3
Wippermann
Hollow pin chains
Powered by
CAD模型選擇
{wippermann/holbolzenketten/hohlbolzen_asmtab.prj},{NB=2671 1500 0000},{CNSORDERNO=2671 1500 0000},{INFO=PDF Katalog},{AUS=Standardkette},{WIP=01500},{BAUART=2},{P=15.875},{B1=6.50},{B3=11.50},{D=5.0},{D1=10.16},{D2=7.0},{G=14.7},{L1=17.0},{F=0.28},{FBWIP=15.0},{CNSMASSEXACT=0.74},{VG=7},{ECLASS=23-17-04-09},{ZTNR=73151200},{SA=2.00},{SI=2.00},{AUSVIS=Standardkette},{PPATH=assemblies/hohlbolzenketten_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
BAUART
Design type
ⁿ/ₐ
P
Pitch
[mm]
B1
Inner width min.
[mm]
D
Pin Ø max.
[mm]
D1
Rolling/Bushing-Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
F
Bearing area
[cm2]
FBWIP
Breaking load Wip min.
[kN]
CNSMASSEXACT
Weight
[kg/m]
VG
Connecting links
ⁿ/ₐ
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
2671 1462 0000
2671 1462 0000
Standard chain
01462
1
12.700
7.75
4.0
8.51
12.2
17.0
0.68
10.0
0.65
7
23-17-04-09
73151200
2671 1589 0000
2671 1589 0000
Standard chain
01589
1
38.100
15.20
10.2
18.00
28.0
34.5
2.28
45.0
2.62
7, 11
23-17-04-09
73151200
2671 1598 0000
2671 1598 0000
Standard chain
01598
1
50.000
15.00
14.3
26.00
40.0
35.6
4.20
100.0
4.10
7, 11
23-17-04-09
73151200
2671 1105 0000
2671 1105 0000
Standard chain
01105
2
12.700
3.30
4.2
7.75
10.5
10.2
0.14
10.0
0.34
7
23-17-04-09
73151200
2671 1463 0000
2671 1463 0000
Standard chain
01463
2
12.700
9.50
4.0
8.51
11.8
19.0
0.20
14.0
0.68
7
23-17-04-09
73151200
2671 1500 0000
2671 1500 0000
Standard chain
01500
2
15.875
6.50
5.0
10.16
14.7
17.0
0.28
15.0
0.74
7
23-17-04-09
73151200
2671 1501 0000
2671 1501 0000
Standard chain
01501
2
15.875
9.50
5.0
10.16
14.7
20.0
0.28
15.0
0.83
7
23-17-04-09
73151200
2671 1513 0000
2671 1513 0000
Standard chain
01513
2
19.050
11.70
5.0
12.07
16.1
22.5
0.30
25.0
1.07
7
23-17-04-09
73151200
2671 R598 0000
2671 R598 0000
Standard chain
01598
3
50.000
15.00
14.3
32.00
40.0
35.6
4.20
100.0
4.10
7
23-17-04-09
73151200
6671 1650 0000
6671 1650 0000
Standard chain
01650
3
50.800
11.00
8.2
30.00
26.0
27.0
1.94
50.0
2.15
7
23-17-04-09
73151200
6671 165K 0000
6671 165K 0000
Standard chain
01650
3
50.800
11.00
8.2
30.00
26.0
27.0
1.94
50.0
2.15
7
23-17-04-09
73151200
2671 1650 0001
2671 1650 0001
Standard chain stainless ...
01650 RF
3
50.800
11.00
8.2
30.00
26.0
27.0
1.94
50.0
2.15
7
23-17-04-09
73151200
2671 165K 0001
2671 165K 0001
Standard chain stainless ...
01650 RF
3
50.800
11.00
8.2
30.00
26.0
27.0
1.94
50.0
2.15
7
23-17-04-09
73151200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表