您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
14LC21 - Chain Sprockets - .1475 Circular Pitch - 3/16" 1/8" Bore
WMBerg
INCH
Chain and Belt Drives
Flex-E-Pitch® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/flex_e_pitch_link_chain/a69.prj},{NB=14LC21S-38},{PN=14LC21S-38},{DES=Chain Sprocket},{CN=Master Inch/Metric Catalog},{CP=A69},{MAT=303 Stainless Steel},{P=0.1475},{N=38},{PD=1.7950},{OD=1.875},{B=0.1873},{F=3/16},{OW=13/32},{HD=3/8},{F1=0.1875},{L=0.4063},{L1=0.1100},{H=0.3750},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Circular Pitch
[Inch]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore Diameter
[Inch]
F
Face Width
[Inch]
OW
Overall Width
[Inch]
HD
Hub Diameter
[Inch]
14LC21A-10
14LC21A-10
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
10
0.4724
0.552
0.1873
3/16
13/32
3/8
14LC21A-11
14LC21A-11
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
11
0.5196
0.599
0.1873
3/16
13/32
3/8
14LC21A-12
14LC21A-12
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
12
0.5669
0.646
0.1873
3/16
13/32
3/8
14LC21A-13
14LC21A-13
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
13
0.6141
0.694
0.1873
3/16
13/32
3/8
14LC21A-14
14LC21A-14
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
14
0.6613
0.741
0.1873
3/16
13/32
3/8
14LC21A-15
14LC21A-15
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
15
0.7086
0.788
0.1873
3/16
13/32
3/8
14LC21A-16
14LC21A-16
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
16
0.7558
0.835
0.1873
3/16
13/32
3/8
14LC21A-17
14LC21A-17
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
17
0.8030
0.883
0.1873
3/16
13/32
3/8
14LC21A-18
14LC21A-18
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
18
0.8503
0.930
0.1873
3/16
13/32
3/8
14LC21A-19
14LC21A-19
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
19
0.8975
0.977
0.1873
3/16
13/32
3/8
14LC21A-20
14LC21A-20
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
20
0.9448
1.024
0.1873
3/16
13/32
3/8
14LC21A-21
14LC21A-21
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
21
0.9920
1.072
0.1873
3/16
13/32
3/8
14LC21A-22
14LC21A-22
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
22
1.0392
1.119
0.1873
3/16
13/32
3/8
14LC21A-23
14LC21A-23
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
23
1.0865
1.166
0.1873
3/16
13/32
3/8
14LC21A-24
14LC21A-24
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
24
1.1337
1.213
0.1873
3/16
13/32
3/8
14LC21A-25
14LC21A-25
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
25
1.1809
1.260
0.1873
3/16
13/32
3/8
14LC21A-26
14LC21A-26
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
26
1.2282
1.308
0.1873
3/16
13/32
3/8
14LC21A-27
14LC21A-27
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
27
1.2754
1.355
0.1873
3/16
13/32
3/8
14LC21A-28
14LC21A-28
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
28
1.3226
1.402
0.1873
3/16
13/32
3/8
14LC21A-29
14LC21A-29
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
29
1.3699
1.449
0.1873
3/16
13/32
3/8
14LC21A-30
14LC21A-30
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
30
1.4171
1.497
0.1873
3/16
13/32
3/8
14LC21A-31
14LC21A-31
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
31
1.4644
1.544
0.1873
3/16
13/32
3/8
14LC21A-32
14LC21A-32
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
32
1.5116
1.591
0.1873
3/16
13/32
3/8
14LC21A-33
14LC21A-33
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
33
1.5588
1.638
0.1873
3/16
13/32
3/8
14LC21A-34
14LC21A-34
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
34
1.6061
1.686
0.1873
3/16
13/32
3/8
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表