您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
25EM4E & 25EM4GS - #25 .250 Pitch Sprockets - 1/4" Pitch
WMBerg
INCH
Chain and Belt Drives
Row-L-Er® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/row_l_er_link_chain/a102.prj},{NB=25EM5GS-12},{PN=25EM5GS-12},{DES=ROW-L-ER CHAIN LINK POS. DRIVE},{CN=Master Inch/Metric Catalog},{CP=A102},{MAT=Nylatron},{PITCH=0.250},{N=12},{OD=1.083},{PD=0.970},{MD=0.836},{B=0.3125},{H=11/16},{F=0.110},{OW=0.485},{TYP=2.0000},{H1=0.6875},{P=0.3750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
PITCH
Pitch
[Inch]
N
Number of Teeth
ⁿ/ₐ
OD
Outside Diameter
[Inch]
PD
Pitch Diameter
[Inch]
MD
Minor Diameter
[Inch]
B
Bore Diameter +.001/-.002
[Inch]
H
Hub Diameter
[Inch]
25EM4E-10
25EM4E-10
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.250
10
0.919
0.809
0.679
0.2500
17/32
25EM4E-12
25EM4E-12
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.250
12
1.083
0.996
0.836
0.2500
39/64
25EM4E-15
25EM4E-15
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.250
15
1.326
1.203
1.073
0.2500
39/64
25EM4E-16
25EM4E-16
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.250
16
1.407
1.282
1.152
0.2500
39/64
25EM4E-17
25EM4E-17
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.250
17
1.487
1.361
1.231
0.2500
39/64
25EM4E-18
25EM4E-18
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.250
18
1.568
1.440
1.310
0.2500
39/64
25EM4E-19
25EM4E-19
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.250
19
1.648
1.519
1.389
0.2500
39/64
25EM4E-20
25EM4E-20
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.250
20
1.729
1.598
1.468
0.2500
39/64
25EM4E-21
25EM4E-21
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.250
21
1.809
1.677
1.547
0.2500
43/64
25EM5E-24
25EM5E-24
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.250
24
2.049
1.915
1.785
0.3125
39/64
25EM5E-25
25EM5E-25
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.250
25
2.129
1.995
1.865
0.3125
43/64
25EM5E-30
25EM5E-30
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.250
30
2.529
2.392
2.262
0.3125
43/64
25EM6E-32
25EM6E-32
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.250
32
2.688
2.551
2.421
0.3750
43/64
25EM6E-36
25EM6E-36
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.250
36
3.008
2.869
2.739
0.3750
43/64
25EM6E-40
25EM6E-40
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.250
40
3.327
3.187
3.057
0.3750
43/64
25EM4GS-10
25EM4GS-10
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.250
10
0.919
0.810
0.679
0.2500
9/16
25EM4GS-11
25EM4GS-11
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.250
11
1.002
0.890
0.757
0.2500
9/16
25EM5GS-12
25EM5GS-12
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.250
12
1.083
0.970
0.836
0.3125
11/16
25EM5GS-13
25EM5GS-13
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.250
13
1.167
1.050
0.915
0.3125
3/4
25EM5GS-14
25EM5GS-14
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.250
14
1.246
1.130
0.993
0.3125
3/4
25EM5GS-15
25EM5GS-15
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.250
15
1.326
1.200
1.073
0.3125
3/4
25EM5GS-16
25EM5GS-16
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.250
16
1.407
1.280
1.152
0.3125
13/16
25EM5GS-17
25EM5GS-17
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.250
17
1.487
1.360
1.231
0.3125
29/32
25EM6GS-18
25EM6GS-18
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.250
18
1.568
1.440
1.310
0.3750
1
25EM6GS-19
25EM6GS-19
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.250
19
1.648
1.520
1.389
0.3750
1-1/16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表