您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
P32D4P - Molded Delrin® Spur Gears - 32 Pitch - 3/16" Face - AGMA Quality 5 - 20° Pressure Angle
WMBerg
INCH
Gears
Delrin® Spur Gears
Powered by
CAD模型選擇
{wmberg/b2000/gears/delrin_spur_gears/b112.prj},{NB=P32D4P-32_(2)},{PN=P32D4P-32},{LOD=2},{DES=DELRIN/PIN HUB ASSEMBLY},{CN=Master Inch/Metric Catalog},{CP=B112},{MAT=Molded Delrin®},{DP=32},{PA=20},{N=32},{LOD1=2,'High'},{PD=1.000},{OD=1.062},{D1=1/4},{D1X=0.2500},{D=5/8},{DX=0.6250},{F=3/16},{FW1=0.1875},{SL=5/16},{SL1=0.3125},{PSTOL=0.0010},{MM=0.0395}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DP
Diametrical Pitch
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
D1
Bore Ød
[Inch]
D
Hub Diameter ØD
[Inch]
F
Face Width
[Inch]
P32D4P-12_(2)
P32D4P-12
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
12
0.375
0.438
5/32
9/32
3/16
P32D4P-14_(2)
P32D4P-14
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
14
0.438
0.500
5/32
5/16
3/16
P32D4P-15_(2)
P32D4P-15
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
15
0.469
0.532
5/32
5/16
3/16
P32D4P-16_(2)
P32D4P-16
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
16
0.500
0.562
5/32
11/32
3/16
P32D4P-18_(2)
P32D4P-18
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
18
0.562
0.625
5/32
11/32
3/16
P32D4P-20_(2)
P32D4P-20
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
20
0.625
0.688
3/16
15/32
3/16
P32D4P-22_(2)
P32D4P-22
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
22
0.688
0.750
3/16
1/2
3/16
P32D4P-24_(2)
P32D4P-24
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
24
0.750
0.812
3/16
1/2
3/16
P32D4P-25_(2)
P32D4P-25
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
25
0.782
0.844
3/16
9/16
3/16
P32D4P-26_(2)
P32D4P-26
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
26
0.813
0.875
3/16
9/16
3/16
P32D4P-28_(2)
P32D4P-28
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
28
0.875
0.938
3/16
1/2
3/16
P32D4P-30_(2)
P32D4P-30
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
30
0.938
1.000
3/16
9/16
3/16
P32D4P-32_(2)
P32D4P-32
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
32
1.000
1.062
1/4
5/8
3/16
P32D4P-34_(2)
P32D4P-34
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
34
1.062
1.125
1/4
39/64
3/16
P32D4P-36_(2)
P32D4P-36
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
36
1.125
1.187
1/4
39/64
3/16
P32D4P-38_(2)
P32D4P-38
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
38
1.187
1.250
1/4
39/64
3/16
P32D4P-40_(2)
P32D4P-40
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
40
1.250
1.312
1/4
39/64
3/16
P32D4P-42_(2)
P32D4P-42
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
42
1.312
1.375
1/4
39/64
3/16
P32D4P-44_(2)
P32D4P-44
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
44
1.375
1.438
1/4
39/64
3/16
P32D4P-48_(2)
P32D4P-48
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
48
1.500
1.562
1/4
5/8
3/16
P32D4P-52_(2)
P32D4P-52
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
52
1.625
1.688
5/16
43/64
3/16
P32D4P-56_(2)
P32D4P-56
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
56
1.750
1.812
5/16
43/64
3/16
P32D4P-64_(2)
P32D4P-64
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
64
2.000
2.062
5/16
43/64
3/16
P32D4P-72_(2)
P32D4P-72
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
72
2.250
2.312
5/16
13/16
3/16
P32D4P-80_(2)
P32D4P-80
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
32
20
80
2.500
2.562
5/16
13/16
3/16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表