您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
NRB-M - Dyna-Speed Needle Roller Bearings - For 3mm to 25mm Hardened Shafts
WMBerg
METRIC
Bearings, Clamps, Collars, Hubs, Keys and Shafts
Bearings
Powered by
CAD模型選擇
{wmberg/m2001/m_bearings_shafts_clamps_collars_hubs_and_keys/bearings/mi31.prj},{NB=NRB-12-M},{PN=NRB-12},{DES=Dyna-Speed Needle Roller Bearing},{CN=Master Inch/Metric Catalog},{CP=I31},{B=12},{OD=16.0},{HB=15.977-15.995},{W=10.0},{LS=21.000},{WLD=4950},{WLS=6200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
B
Bore Diameter
[mm]
OD
Outside Diameter
[mm]
HB
Housing Bore Diameter
[mm]
W
Width
[mm]
LS
Max Speed
[RPM]
WLD
Load Capacity-Dynamic
[N]
WLS
Load Capacity-Static
[N]
NRB-3-M
NRB-3
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
3
6.5
6.481-6.496
6.0
48.000
1230
840
NRB-4-M
NRB-4
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
4
8.0
7.981-7.996
8.0
43.000
1740
1270
NRB-5-M
NRB-5
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
5
9.0
8.981-8.996
9.0
39.000
2400
1990
NRB-6-M
NRB-6
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
6
10.0
9.981-9.996
9.0
37.000
2850
2600
NRB-7-M
NRB-7
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
7
11.0
10.997-10.995
9.0
33.000
3100
2950
NRB-8-M
NRB-8
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
8
12.0
11.977-11.995
10.0
29.000
3800
3950
NRB-9-M
NRB-9
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
9
13.0
12.977-12.995
10.0
27.000
4252
4650
NRB-10-M
NRB-10
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
10
14.0
13.977-13.995
10.0
24.000
4400
5100
NRB-12-M
NRB-12
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
12
16.0
15.977-15.995
10.0
21.000
4950
6200
NRB-13-M
NRB-13
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
13
19.0
18.972-18.993
12.0
18.000
6800
7900
NRB-14-M
NRB-14
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
14
20.0
19.972-19.993
12.0
18.000
7100
8500
NRB-15-M
NRB-15
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
15
21.0
20.972-20.993
12.0
16.000
7900
9400
NRB-16-M
NRB-16
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
16
22.0
21.972-21.993
12.0
16.000
7600
9700
NRB-17-M
NRB-17
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
17
23.0
22.972-22.993
12.0
15.000
7900
10300
NRB-18-M
NRB-18
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
18
24.0
23.972-23.993
12.0
14.000
8100
10900
NRB-20-M
NRB-20
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
20
26.0
25.972-25.993
12.0
13.000
8600
12100
NRB-22-M
NRB-22
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
22
28.0
27.972-27.993
12.0
12.000
9100
13400
NRB-25-M
NRB-25
Dyna-Speed Needle Roller ...
Master Inch/Metric Catalo...
25
32.0
31.967-31.992
12.0
10.000
1100
15200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表