您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
B1-M - ABEC 7 Ball Bearings - Plain 3mm to 10mm Bores -Stainless Steel DIN 1.4112
WMBerg
METRIC
Bearings, Clamps, Collars, Hubs, Keys and Shafts
Bearings
Powered by
CAD模型選擇
{wmberg/m2001/m_bearings_shafts_clamps_collars_hubs_and_keys/bearings/mi32.prj},{NB=B1-54-S-M},{PN=B1-54-S},{DES=ABEC 7 Ball Bearing},{CN=Master Inch/Metric Catalog},{CP=I32},{MAT=Stainless Steel DIN 1.4112},{D=5.000},{OD=13.000},{W=4.000},{BT=Shielded Lubricated with Grease},{DLR=451},{SLR=284},{TYP=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Bore Diameter Ød
[mm]
OD
Outside Diameter ØD
[mm]
W
Overall Width
[mm]
BT
Shield Data
ⁿ/ₐ
DLR
Dynamic Load Rating
[N]
SLR
Static Load Rating
[N]
B1-50-M
B1-50
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
3.000
7.000
2.000
Unshielded Lubricated wit...
206
108
B1-50-S-M
B1-50-S
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
3.000
7.000
3.000
Shielded Lubricated with ...
206
108
B1-51-M
B1-51
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
3.000
8.000
3.000
Unshielded Lubricated wit...
333
196
B1-51-S-M
B1-51-S
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
3.000
8.000
4.000
Shielded Lubricated with ...
333
196
B1-52-M
B1-52
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
3.000
10.000
4.000
Unshielded Lubricated wit...
383
216
B1-52-S-M
B1-52-S
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
3.000
10.000
4.000
Shielded Lubricated with ...
383
216
B1-104-7-M
B1-104-7
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
4.000
9.000
2.500
Unshielded Lubricated wit...
353
196
B1-104-S7-M
B1-104-S7
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
4.000
9.000
4.000
Shielded Lubricated with ...
353
196
B1-53-M
B1-53
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
5.000
11.000
3.000
Unshielded Lubricated wit...
392
216
B1-53-S-M
B1-53-S
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
5.000
11.000
5.000
Shielded Lubricated with ...
392
216
B1-54-M
B1-54
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
5.000
13.000
4.000
Unshielded Lubricated wit...
451
284
B1-54-S-M
B1-54-S
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
5.000
13.000
4.000
Shielded Lubricated with ...
451
284
B1-55-M
B1-55
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
5.000
16.000
5.000
Unshielded Lubricated wit...
1480
746
B1-55-S-M
B1-55-S
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
5.000
16.000
5.000
Shielded Lubricated with ...
1480
746
B1-106-7-M
B1-106-7
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
6.000
13.000
3.500
Unshielded Lubricated wit...
579
353
B1-106-S7-M
B1-106-S7
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
6.000
13.000
5.000
Shielded Lubricated with ...
579
353
B1-56-M
B1-56
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
6.000
15.000
5.000
Unshielded Lubricated wit...
628
402
B1-56-S-M
B1-56-S
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
6.000
15.000
5.000
Shielded Lubricated with ...
628
402
B1-57-M
B1-57
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
6.000
19.000
6.000
Unshielded Lubricated wit...
1890
991
B1-57-S-M
B1-57-S
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
6.000
19.000
6.000
Shielded Lubricated with ...
1890
991
B1-108-7-M
B1-108-7
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
8.000
16.000
4.000
Unshielded Lubricated wit...
951
628
B1-108-S7-M
B1-108-S7
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
8.000
16.000
6.000
Shielded Lubricated with ...
951
628
B1-110-7-M
B1-110-7
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
10.000
19.000
5.000
Unshielded Lubricated wit...
1020
696
B1-110-S7-M
B1-110-S7
ABEC 7 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.411...
10.000
19.000
7.000
Shielded Lubricated with ...
1020
696
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表