您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
BR5M - Roller Thrust Bearings - Rollers: 52mm Chrome Steel - Cage: Carbon Steel Washers: 1074 Steel
WMBerg
METRIC
Bearings, Clamps, Collars, Hubs, Keys and Shafts
Bearings
Powered by
CAD模型選擇
{wmberg/m2001/m_bearings_shafts_clamps_collars_hubs_and_keys/bearings/mi50.prj},{NB=BR5M-5},{PN=BR5M-5},{DES=Roller Thrust Bearing},{CN=Master Inch/Metric Catalog},{CP=I50},{MAT=Rollers:Chrome Steel, Cage: Carbon Steel, Washers: 1074 Steel},{B=10},{A=24},{T=7.5},{L=2.75},{C=17.5},{LRD=9200},{LRS=25500},{SR=14000},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B
Bore Diameter
[mm]
A
Diameter Tol. E10
[mm]
T
Width Tol. a12
[mm]
L
Thickness L (+0.000/-0.075)
[mm]
C
Width
[mm]
LRD
Dynamic Load Rating
[N]
LRS
Static Load Rating
[N]
SR
Speed Rating
[rpm]
BR5M-1
BR5M-1
Roller Thrust Bearing
Master Inch/Metric Catalo...
Rollers:Chrome Steel, Cag...
4
14
4.0
1.00
9.0
4450
8000
18000
BR5M-2
BR5M-2
Roller Thrust Bearing
Master Inch/Metric Catalo...
Rollers:Chrome Steel, Cag...
5
15
4.0
1.00
10.0
4750
9200
17000
BR5M-3
BR5M-3
Roller Thrust Bearing
Master Inch/Metric Catalo...
Rollers:Chrome Steel, Cag...
6
19
7.5
2.75
12.5
6800
15500
16000
BR5M-4
BR5M-4
Roller Thrust Bearing
Master Inch/Metric Catalo...
Rollers:Chrome Steel, Cag...
8
21
7.5
2.75
14.5
7800
19400
15000
BR5M-5
BR5M-5
Roller Thrust Bearing
Master Inch/Metric Catalo...
Rollers:Chrome Steel, Cag...
10
24
7.5
2.75
17.5
9200
25500
14000
BR5M-6
BR5M-6
Roller Thrust Bearing
Master Inch/Metric Catalo...
Rollers:Chrome Steel, Cag...
12
26
7.5
2.75
19.5
9900
29000
13000
BR5M-7
BR5M-7
Roller Thrust Bearing
Master Inch/Metric Catalo...
Rollers:Chrome Steel, Cag...
15
28
7.5
2.75
22.0
11300
36000
11000
BR5M-8
BR5M-8
Roller Thrust Bearing
Master Inch/Metric Catalo...
Rollers:Chrome Steel, Cag...
17
30
7.5
2.75
24.0
11900
39500
10000
BR5M-9
BR5M-9
Roller Thrust Bearing
Master Inch/Metric Catalo...
Rollers:Chrome Steel, Cag...
20
35
7.5
2.75
28.0
13100
46500
8500
BR5M-10
BR5M-10
Roller Thrust Bearing
Master Inch/Metric Catalo...
Rollers:Chrome Steel, Cag...
25
42
8.0
3.00
35.0
14700
58000
7000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表