您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
37TB-M - Timing Belt - 9.525mm (Nominal) Circular Pitch
WMBerg
METRIC
Chain and Belt Drives
Flex-E-Grip®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/flex_e_grip_timing_belt_system/a78m.prj},{NB=37TB-100-M},{PN=37TB-100},{DES=FLEX-E-GRIP TIMING SERIES},{CN=Master Inch/Metric Catalog},{CP=MA98},{P=9.525},{N=100},{L=952.5},{W=19.4},{A1=3.3000},{A2=4.7000},{A3=1.9000},{A4=0.3000},{R=1.4000},{PSTOL=0.0100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
P
Pitch
[mm]
N
Number of Pitches
ⁿ/ₐ
L
Length
[mm]
37TB-20-M
37TB-20
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
20
190.5
37TB-22-M
37TB-22
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
22
209.5
37TB-24-M
37TB-24
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
24
228.6
37TB-26-M
37TB-26
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
26
247.6
37TB-28-M
37TB-28
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
28
266.7
37TB-30-M
37TB-30
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
30
285.7
37TB-33-M
37TB-33
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
33
314.3
37TB-36-M
37TB-36
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
36
342.9
37TB-40-M
37TB-40
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
40
381.0
37TB-45-M
37TB-45
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
45
428.6
37TB-50-M
37TB-50
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
50
476.2
37TB-56-M
37TB-56
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
56
533.4
37TB-60-M
37TB-60
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
60
571.5
37TB-64-M
37TB-64
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
64
609.6
37TB-68-M
37TB-68
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
68
647.7
37TB-72-M
37TB-72
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
72
685.8
37TB-80-M
37TB-80
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
80
762.0
37TB-86-M
37TB-86
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
86
819.1
37TB-92-M
37TB-92
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
92
876.3
37TB-98-M
37TB-98
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
98
933.4
37TB-100-M
37TB-100
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
100
952.5
37TB-104-M
37TB-104
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
104
990.6
37TB-108-M
37TB-108
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
108
1028.7
37TB-112-M
37TB-112
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
112
1066.8
37TB-116-M
37TB-116
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
9.525
116
1104.9
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KQQ01 - Timing belt conveyor, head-driven 3-slot profile (50mm diameter), b...
Yiheda 3D Electronic Gallery
09.05.2024
TB7UP - Timing Belts - .080 Pitch (MXL) - For 1/8" to 1/4" Belt Width
WMBerg
06.06.2023
KQR01 - Timing belt conveyor, heavy-duty motor built-in type, head drive do...
Yiheda 3D Electronic Gallery
09.05.2024
50TB-M - Timing Belt - 12.7mm (Nominal) Circular Pitch
WMBerg
06.06.2023
37TP-M - Timing Belt Pulleys - 9.525mm (Nominal) Circular Pitch - 8, 10 and...
WMBerg
06.06.2023
TBN__L - Timing Belts L (Pitch 9.525mm)
Misumi
29.05.2023
C-TBG_L - Synchronization band-L type-Economic type
PRiCi FA
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表