您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CM1M & CM3M - Multi-Jaw Couplings - Stainless Steel DIN 1.4305 - 3mm to 13mm Bores
WMBerg
METRIC
Couplings and Clutches
Shaft Couplings
Powered by
CAD模型選擇
{wmberg/m2001/m_couplings_and_clutches/shaft_couplings/mg9.prj},{NB=CM1M-1},{PN=CM1M-1},{DES=Multi-Jaw Coupling, Solid},{CN=Master Inch/Metric Catalog},{CP=G9},{MAT= Stainless Steel DIN 1.4305},{B1=2.995},{B2=3.995},{H1=8.0},{H2=9.0},{L=22.0},{C=6.0},{P=7.0},{OD=19},{N=48},{MT=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B1
Bore ØB1 (+0.013/-0.000)
[mm]
B2
Bore ØB2 (+0.013/-0.000)
[mm]
H1
Hub Diameter ØH1
[mm]
H2
Hub Diameter ØH2
[mm]
L
Overall Length
[mm]
C
Length
[mm]
P
Length
[mm]
OD
Outside Diameter ØD
[mm]
N
No. Of Teeth
ⁿ/ₐ
MT
Maximum Torque
[N*cm]
CM3M-1
CM3M-1
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
2.995
2.995
8.0
8.0
20.0
6.0
6.0
14
32
200
CM3M-2
CM3M-2
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
2.995
3.995
8.0
9.0
20.0
6.0
6.0
14
32
200
CM3M-3
CM3M-3
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
3.995
3.995
9.0
9.0
20.0
6.0
6.0
14
32
200
CM3M-4
CM3M-4
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
3.995
4.995
9.0
10.0
20.0
6.0
6.0
14
32
200
CM3M-5
CM3M-5
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
3.995
5.995
9.0
13.0
20.0
6.0
6.0
14
32
200
CM3M-6
CM3M-6
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
4.995
4.995
10.0
10.0
20.0
6.0
6.0
14
32
200
CM3M-7
CM3M-7
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
4.995
5.995
10.0
13.0
20.0
6.0
6.0
14
32
200
CM3M-8
CM3M-8
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
5.995
5.995
13.0
13.0
20.0
6.0
6.0
14
32
200
CM1M-1
CM1M-1
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
2.995
3.995
8.0
9.0
22.0
6.0
7.0
19
48
350
CM1M-2
CM1M-2
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
3.995
3.995
9.0
9.0
22.0
6.0
7.0
19
48
350
CM1M-3
CM1M-3
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
3.995
4.995
9.0
10.0
22.0
6.0
7.0
19
48
350
CM1M-4
CM1M-4
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
3.995
5.995
9.0
13.0
22.0
6.0
7.0
19
48
350
CM1M-5
CM1M-5
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
4.995
4.995
10.0
10.0
22.0
6.0
7.0
19
48
350
CM1M-6
CM1M-6
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
4.995
5.995
10.0
13.0
22.0
6.0
7.0
19
48
350
CM1M-7
CM1M-7
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
5.995
5.995
13.0
13.0
22.0
6.0
7.0
19
48
350
CM1M-8
CM1M-8
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
7.995
7.995
13.0
13.0
22.0
6.0
7.0
19
48
350
CM1M-9
CM1M-9
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
9.995
9.995
18.0
18.0
32.0
11.0
8.0
19
48
350
CM1M-10
CM1M-10
Multi-Jaw Coupling, Solid
Master Inch/Metric Catalo...
Stainless Steel DIN 1.43...
12.995
12.995
24.0
24.0
38.0
14.0
11.0
25
64
640
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表