您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ACTUATED BALL VALVES SERIES RV-FLUID - 2-WAYS BRASS ACTUATED BALL VALVES - SINGLE ACTING
Metalwork
Valves
Process valves multiple fluids
ACTUATED VALVES SERIES RV-FLUID
2-WAYS BRASS ACTUATED BALL VALVES
Powered by
CAD模型選擇
{metalwork/valves/process_valves_multiple_fluids/actuated_valves_series_rv_fluid/2_ways_brass_ball_valves/2_ways_brass_ball_valves_sa_asmtab.prj},{NB=W0900300094},{AT=Single-acting},{ATX=0},{DN=25},{G=1},{A=86},{B=141},{C=152},{D=164.5},{E=38},{F=84.5},{H=1/4},{L=48},{KV=70},{MP=40},{RAB=63},{WEIGHT=2338},{PPATH=2_ways_brass_ball_valves_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
AT
Actuator type
ⁿ/ₐ
DN
nominal diameter
[mm]
G
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
Thread
ⁿ/ₐ
L
[mm]
KV
Kv factor
[m^3/h]
MP
Max. pressure
[bar]
RAB
Rotary actuator bore
[mm]
WEIGHT
Weight
[g]
W0900300090
W0900300090
Single-acting
10
1/4"
60.5
115
160
130.5
27
75
1/8"
33
5.9
40
42
1342
W0900300091
W0900300091
Single-acting
10
3/8"
60.5
115
160
130.5
27
75
1/8"
33
9.4
40
42
1320
W0900300092
W0900300092
Single-acting
15
1/2"
60.5
106
160
122
27
61
1/8"
32
17
40
42
1147
W0900300093
W0900300093
Single-acting
20
3/4"
75
121
139
140
33.5
69.5
1/8"
39
41
40
50
1515
W0900300094
W0900300094
Single-acting
25
1"
86
141
152
164.5
38
84.5
1/4"
48
70
40
63
2338
W0900300095
W0900300095
Single-acting
32
1 1/4"
86
151
152
181
38
98.5
1/4"
60
121
40
63
2670
W0900300096
W0900300096
Single-acting
40
1 1/2"
94
173
205
208
42.5
110
1/4"
70
200
25
75
2959
W0900300097
W0900300097
Single-acting
50
2"
94
184
205
227
42.5
130
1/4"
86
292
25
75
5360
W0900300098
W0900300098
Single-acting
65
2 1/2"
104
213
230
266.5
49
161
1/4"
106.5
535
25
85
8436
W0900300099
W0900300099
Single-acting
80
3"
104
225
230
292
49
183
1/4"
134
850
25
85
10750
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表