您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ACTUATED BALL VALVES SERIES RV-FLUID - 2-WAYS STAINLESS STEEL ACTUATED BALL VALVES - DOUBLE ACTING
Metalwork
Valves
Process valves multiple fluids
ACTUATED VALVES SERIES RV-FLUID
2-WAYS STAINLESS STEEL ACTUATED BALL VALVES
Powered by
CAD模型選擇
{metalwork/valves/process_valves_multiple_fluids/actuated_valves_series_rv_fluid/2_ways_st_steel_ball_valves/2_ways_st_steel_ball_valves_da_asmtab.prj},{NB=W0900300004},{CODE=W0900300004},{AT=Double-acting},{DN=20},{G=3/4},{A=49},{B=108},{C=117},{D=129},{E=23.5},{F=64},{H=1/8},{L=42},{KV=17.9},{MP=63},{RAB=32},{WEIGHT=910},{PPATH=2_ways_st_steel_ball_valves_asmtpl.prj},{ATX=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
AT
Actuator type
ⁿ/ₐ
DN
nominal diameter
ⁿ/ₐ
G
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
Thread
ⁿ/ₐ
L
[mm]
KV
Kv factor
[m^3/h]
MP
Max pressure
[bar]
RAB
Rotary actuator bore
[mm]
WEIGHT
Weight
[g]
W0900300001
W0900300001
Double-acting
10
1/4"
49
102
117
119.5
23.5
56
1/8"
35
5.6
63
32
790
W0900300002
W0900300002
Double-acting
10
3/8"
49
102
117
119.5
23.5
56
1/8"
35
6.8
63
32
770
W0900300003
W0900300003
Double-acting
15
1/2"
49
102
117
119.5
23.5
57
1/8"
35
9.6
63
32
790
W0900300004
W0900300004
Double-acting
20
3/4"
49
108
117
129
23.5
64
1/8"
42
17.9
63
32
910
W0900300005
W0900300005
Double-acting
25
1"
60.5
122.5
160
147.5
27
77
1/8"
51
30
63
42
1610
W0900300006
W0900300006
Double-acting
32
1 1/4"
75
162
139
173.5
33.5
90
1/8"
64
49
63
50
2250
W0900300007
W0900300007
Double-acting
40
1 1/2"
86
163.5
152
201.5
38
105
1/4"
76
68
63
63
3540
W0900300008
W0900300008
Double-acting
50
2"
94
188
205
233.5
42.5
125
1/4"
91
126
63
75
5800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表