您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ACTUATED BALL VALVES SERIES RV-FLUID - 3-PIECE STAINLESS STEEL ACTUATED BALL VALVES - DOUBLE ACTING
Metalwork
Valves
Process valves multiple fluids
ACTUATED VALVES SERIES RV-FLUID
3-PIECE STAINLESS STEEL ACTUATED BALL VALVES
Powered by
CAD模型選擇
{metalwork/valves/process_valves_multiple_fluids/actuated_valves_series_rv_fluid/3_piece_st_steel_ball_valves/3_piece_st_steel_ball_da_asmtab.prj},{NB=W0900300185},{CODE=W0900300185},{AT=Double-acting},{DN=25},{G=1},{A=75},{B=134},{C=139},{D=163},{E=33.5},{F=80},{H=1/8},{L=58},{KV=30},{MP=63},{RAB=50},{WEIGHT=2290},{PPATH=3_piece_st_steel_ball_asmtpl.prj},{ATX=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
AT
Actuator type
ⁿ/ₐ
DN
nominal diameter
ⁿ/ₐ
G
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
Thread
ⁿ/ₐ
L
[mm]
KV
Kv factor
[m^3/h]
MP
Max pressure
[bar]
RAB
Rotary actuator bore
ⁿ/ₐ
WEIGHT
Weight
[g]
W0900300181
W0900300181
Double-acting
10
1/4"
49
98
117
118
23.5
48
1/8"
40
5.6
63
32
830
W0900300182
W0900300182
Double-acting
10
3/8"
49
98
117
118
23.5
48
1/8"
40
6.8
63
32
820
W0900300183
W0900300183
Double-acting
15
1/2"
49
102
117
123
23.5
54
1/8"
42
9.6
63
32
870
W0900300184
W0900300184
Double-acting
20
3/4"
60.5
118.5
160
144.5
27
73
1/8"
52
17.9
63
42
1930
W0900300185
W0900300185
Double-acting
25
1"
75
134
139
163
33.5
80
1/8"
58
30
63
50
2290
W0900300186
W0900300186
Double-acting
32
1 1/4"
86
157.5
152
193.5
38
90
1/4"
72
49
63
63
3480
W0900300187
W0900300187
Double-acting
40
1 1/2"
86
163.5
152
204
38
102
1/4"
81
68
63
63
4380
W0900300188
W0900300188
Double-acting
50
2"
94
188
205
234
42.5
118
1/4"
92
126
63
75
6460
W0900300189
W0900300189
Double-acting
65
2 1/2"
94
220
205
288
42.5
151
1/4"
154
226
63
75
10100
W0900300190
W0900300190
Double-acting
80
3"
120
257.5
275
338
55
182
1/4"
182
355
63
100
17900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表