您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ACTUATED BALL VALVES SERIES RV-FLUID - 3-PIECE STAINLESS STEEL ACTUATED BALL VALVES - SINGLE ACTING
Metalwork
Valves
Process valves multiple fluids
ACTUATED VALVES SERIES RV-FLUID
3-PIECE STAINLESS STEEL ACTUATED BALL VALVES
Powered by
CAD模型選擇
{metalwork/valves/process_valves_multiple_fluids/actuated_valves_series_rv_fluid/3_piece_st_steel_ball_valves/3_piece_st_steel_ball_sa_asmtab.prj},{NB=W0900300205},{CODE=W0900300205},{AT=Single-acting},{DN=25},{G=1},{A=94},{B=166},{C=205},{D=195},{E=42.5},{F=80},{H=1/4},{L=58},{KV=30},{MP=63},{RAB=75},{WEIGHT=4590},{PPATH=3_piece_st_steel_ball_asmtpl.prj},{ATX=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
AT
Actuator type
ⁿ/ₐ
DN
nominal diameter
ⁿ/ₐ
G
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
Thread
ⁿ/ₐ
L
[mm]
KV
Kv factor
[m^3/h]
MP
Max pressure
[bar]
RAB
Rotary actuator bore
ⁿ/ₐ
WEIGHT
Weight
[g]
W0900300201
W0900300201
Single-acting
10
1/4"
75
121
139
141
33.5
48
1/8"
40
5.6
63
50
1610
W0900300202
W0900300202
Single-acting
10
3/8"
75
121
139
141
33.5
48
1/8"
40
6.8
63
50
1600
W0900300203
W0900300203
Single-acting
15
1/2"
75
125
139
146
33.5
54
1/8"
42
9.6
63
50
1650
W0900300204
W0900300204
Single-acting
20
3/4"
86
145.5
152
171.5
38
73
1/4"
52
17.9
63
63
2660
W0900300205
W0900300205
Single-acting
25
1"
94
166
205
195
42.5
80
1/4"
58
30
63
75
4590
W0900300206
W0900300206
Single-acting
32
1 1/4"
94
174
205
210
42.5
90
1/4"
72
49
63
75
5250
W0900300207
W0900300207
Single-acting
40
1 1/2"
94
180
205
220.5
42.5
102
1/4"
81
68
63
75
6150
W0900300208
W0900300208
Single-acting
50
2"
104
198.5
230
244.5
49
118
1/4"
92
126
63
85
8390
W0900300209
W0900300209
Single-acting
65
2 1/2"
120
244.5
275
312.5
55
151
1/4"
154
226
63
100
14020
W0900300210
W0900300210
Single-acting
80
3"
163
318
392
398.5
80
182
1/4"
182
355
63
145
22400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表