您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ACTUATED BALL VALVES SERIES RV-FLUID - 3-WAYS STAINLESS STEEL ACTUATED BALL VALVES - SINGLE ACTING
Metalwork
Valves
Process valves multiple fluids
ACTUATED VALVES SERIES RV-FLUID
3-WAYS STAINLESS STEEL ACTUATED BALL VALVES
Powered by
CAD模型選擇
{metalwork/valves/process_valves_multiple_fluids/actuated_valves_series_rv_fluid/3_ways_st_steel_ball_valves/3_way_ssteel_sa_asmtab.prj},{NB=W0900300164},{AT=Single-acting},{BHT=6},{DN=20},{G=3/4},{A=86},{B=144.5},{C=152},{D=165.5},{E=38},{F=85},{H=1/4},{L=63.5},{L1=80.5},{KV=7.7},{MP=63},{RAB=63},{WEIGHT=2740},{START=W09003001},{END=4},{PPATH=3_ways_asmtpl.prj},{ATX=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
AT
Actuator type
ⁿ/ₐ
DN
nominal diametar
ⁿ/ₐ
G
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
Thread
ⁿ/ₐ
L
[mm]
L1
[mm]
KV
Kv factor
[m^3/h]
MP
Max pressure
[bar]
RAB
Rotary actuator bore
[mm]
WEIGHT
Weight
[g]
W0900300161
W0900300161
Single-acting
8
1/4"
86
140.5
152
158.5
38
75
1/4"
55.5
75.5
3.2
63
63
2500
W0900300162
W0900300162
Single-acting
10
3/8"
86
140.5
152
158.5
38
75
1/4"
55.5
75.5
3.4
63
63
2470
W0900300163
W0900300163
Single-acting
15
1/2"
86
140.5
152
158.5
38
75
1/4"
55.5
75.5
3.8
63
63
2430
W0900300164
W0900300164
Single-acting
20
3/4"
86
144.5
152
165.5
38
85
1/4"
63.5
80.5
7.7
63
63
2740
W0900300165
W0900300165
Single-acting
25
1"
94
167
205
193
42.5
100
1/4"
76
92.5
13.7
63
75
4760
W0900300166
W0900300166
Single-acting
32
1 1/4"
94
176
205
210
42.5
122
1/4"
95
103.5
20.5
63
75
6280
W0900300167
W0900300167
Single-acting
40
1 1/2"
120
204.5
275
243.5
55
131
1/4"
104.5
120.5
31.5
63
100
10480
W0900300168
W0900300168
Single-acting
50
2"
134
243.5
309
293
63.5
158
1/4"
129
142.5
58
63
115
16610
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表