您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ACTUATED BALL VALVES SERIES RV-FLUID - WAFER STAINLESS STEEL ACTUATED BALL VALVES - SINGLE-ACTING
Metalwork
Valves
Process valves multiple fluids
ACTUATED VALVES SERIES RV-FLUID
WAFER STAINLESS STEEL ACTUATED BALL VALVES
Powered by
CAD模型選擇
{metalwork/valves/process_valves_multiple_fluids/actuated_valves_series_rv_fluid/wafer_st_steel_ball_valves/wafer_stainless_steel_actuated_ball_valves_asmtab.prj},{NB=W0900300033},{CODE=W0900300033},{AT=Single-acting},{ATX=5},{DN=25},{G=1},{F=53},{L=115},{KV=83.5},{MP=40},{PPATH=wafer_st_steel_ball_valves_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
AT
Actuator type
ⁿ/ₐ
DN
nominal diameter
ⁿ/ₐ
G
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
Thread
ⁿ/ₐ
L
[mm]
KV
Kv factor
[m^3/h]
MP
Max pressure
[bar]
RAB
Rotary actuator bore
[mm]
WEIGHT
Weight
[g]
W0900300031
W0900300031
Single-acting
15
1/2''
86
159
152
206.5
38
36
1/4''
95
22.3
40
63
2910
W0900300032
W0900300032
Single-acting
20
3/4''
86
164
152
216.5
38
38
1/4''
105
47.7
40
63
3280
W0900300033
W0900300033
Single-acting
25
1''
94
178.5
205
236
42.5
53
1/4''
115
83.5
40
75
5300
W0900300034
W0900300034
Single-acting
32
1 1/4''
94
190.5
205
260.5
42.5
53
1/4''
140
150.4
40
75
6470
W0900300035
W0900300035
Single-acting
40
1 1/2''
94
196.5
205
271.5
42.5
65
1/4''
150
255.0
40
75
7570
W0900300036
W0900300036
Single-acting
50
2''
104
215
230
297.5
49
78
1/4''
165
435.0
40
85
10200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表