您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ACTUATED BUTTERFLY VALVES SERIES RV-FLUID - ACTUATED BUTTERFLY VALVES -DOUBLE-ACTING
Metalwork
Valves
Process valves multiple fluids
ACTUATED VALVES SERIES RV-FLUID
ACTUATED BUTTERFLY VALVES
Powered by
CAD模型選擇
{metalwork/valves/process_valves_multiple_fluids/actuated_valves_series_rv_fluid/actuated_butterfly_vavles/actuated_butterfly_valves_da_asmtab.prj},{NB=W0900300043},{CODE=W0900300043},{START=W09003000},{END=3},{AT=Double-acting},{ATX=4},{DN=80},{G=3},{F=46},{H=1/4},{L=146},{R=17},{KV=261},{MP=16},{PPATH=actuated_butterfly_valves_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
AT
Actuator type
ⁿ/ₐ
DN
nominal diameter
ⁿ/ₐ
G
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
Thread
ⁿ/ₐ
L
[mm]
R
[mm]
KV
Kv factor
[m^3/h]
MP
Max pressure
[bar]
RAB
Rotary actuator bore
[mm]
WEIGHT
Weight
[g]
W0900300041
W0900300041
Double-acting
50
2''
86
229.5
152
291.5
38
43
1/4''
121
5
99
16
63
3700
W0900300042
W0900300042
Double-acting
65
2 1/2''
86
239.5
152
308.5
38
46
1/4''
135
9
108
16
63
4000
W0900300043
W0900300043
Double-acting
80
3''
86
253.5
152
343.5
38
46
1/4''
146
17
261
16
63
4800
W0900300044
W0900300044
Double-acting
100
4''
94
290
205
397.5
42.5
52
1/4''
108
26
518
16
75
7200
W0900300045
W0900300045
Double-acting
125
5''
94
300
205
419
42.5
56
1/4''
119
34
883
16
75
9200
W0900300046
W0900300046
Double-acting
150
6''
104
330
230
461.5
49
56
1/4''
131
50
1364
16
85
12000
W0900300047
W0900300047
Double-acting
200
8''
134
402.5
309
568.5
80
60
1/4''
156
71
2716
16
115
24200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表