您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ACTUATED BUTTERFLY VALVES SERIES RV-FLUID - ACTUATED BUTTERFLY VALVES - SINGLE-ACTING
Metalwork
Valves
Process valves multiple fluids
ACTUATED VALVES SERIES RV-FLUID
ACTUATED BUTTERFLY VALVES
Powered by
CAD模型選擇
{metalwork/valves/process_valves_multiple_fluids/actuated_valves_series_rv_fluid/actuated_butterfly_vavles/actuated_butterfly_valves_asmtab.prj},{NB=W0900300053},{CODE=W0900300053},{AT=Single-acting},{ATX=5},{DN=80},{G=3},{F=46},{H=1/4},{L=146},{R=17},{KV=261},{MP=16},{PPATH=actuated_butterfly_valves_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
AT
Actuator type
ⁿ/ₐ
DN
nominal diameter
ⁿ/ₐ
G
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
Thread
ⁿ/ₐ
L
[mm]
R
[mm]
KV
Kv factor
[m^3/h]
MP
Max pressure
[bar]
RAB
Rotary actuator bore
[mm]
WEIGHT
Weight
[g]
W0900300051
W0900300051
Single-acting
50
2''
94
246
205
308
42.5
43
1/4''
121
5
99
16
75
5470
W0900300052
W0900300052
Single-acting
65
2 1/2''
94
256
205
325
42.5
46
1/4''
135
9
108
16
75
5770
W0900300053
W0900300053
Single-acting
80
3''
104
280
230
370
49
46
1/4''
146
17
261
16
85
8030
W0900300054
W0900300054
Single-acting
100
4''
120
314.5
275
422.5
55
52
1/4''
108
26
518
16
100
11120
W0900300055
W0900300055
Single-acting
125
5''
134
352.5
309
471.5
63.5
56
1/4''
119
34
883
16
115
16600
W0900300056
W0900300056
Single-acting
150
6''
134
372.5
309
504
63.5
56
1/4''
131
50
1364
16
115
18100
W0900300057
W0900300057
Single-acting
200
8''
163
435
392
601
80
60
1/4''
156
71
2716
16
145
34000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表