您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Adaptasteel - Liquid Resistant Type: M
ABB Installation Products
Adaptaflex
Metalic System - Metalic Fittings
Adaptasteel - Liquid Resistant Range
Powered by
CAD模型選擇
{thomas_betts/adaptaflex/metalic_systems_metalic_fittings/adaptasteel_liquid_resistant/adaptasteel_liquid_resistant_t_m.prj},{NB=SP20M20M},{CN=SP20M},{CNPN=SP20},{MAT=Nickel plated brass},{TRS=-50°C to +300°C},{TRM=-45°C to +250°C},{SIZE=20},{COLOR=Silver},{OD=22.960},{A=M20 x 1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TRS
Temperature Range Static ApplicationsTemperature Range
[deg Celsius]
TRM
Temperature Range Moving Applications
[deg Celsius]
SIZE
Size
[mm]
COLOR
Color
ⁿ/ₐ
OD
Outside Diameter
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
SP12M16M
SP12M
SP12M16M
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
12
Silver
16.450
13
17
23.5
11.2
24.0
SP16M16M
SP16M
SP16M16M
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
16
Silver
20.100
12
17
25.2
11.6
24.0
SP20M20M
SP20M
SP20M20M
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
20
Silver
22.960
14
17
28.4
15.3
28.6
SP25M25M
SP25M
SP25M25M
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
25
Silver
28.800
16
21
34.4
19.0
35.0
SP32M32M
SP32M
SP32M32M
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
32
Silver
35.600
18
25
42.0
25.9
42.0
SP40M40M
SP40M
SP40M40M
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
40
Silver
48.050
17
25
54.0
33.3
54.0
SP50M50M
SP50M
SP50M50M
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
50
Silver
58.950
19
28
69.5
44.0
69.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表