您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
Adjustable baseplate - -
dk Fixturing systems
SCHIENENFIX Perfect modularity for optical and multi-sensorial measuring with zero-point referencing
Clamping elements
Powered by
CAD模型選擇
{dk/schienenfix/spannelemente/dk0317_asmtab.prj},{NB=2625100},{BEST=262510},{SPANNW=0},{NUTEN=T-Nut 6},{B=120},{H=25},{L=370},{BS=Infotext},{TYP=1.000},{PPATH=dk0317_schb.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BEST
Order No.
ⁿ/ₐ
NUTEN
Slots
[mm]
B
width
[mm]
H
height
[mm]
L
Length
[mm]
262510
262510
T-Nut 6
120
25
370
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Tailstock - -
dk Fixturing systems
07.12.2022
Schnellwechsel-Palettensystem - -
dk Fixturing systems
07.12.2022
Inspection vice - -
dk Fixturing systems
07.12.2022
50 mm precision centric vice - -
dk Fixturing systems
07.12.2022
V-block - -
dk Fixturing systems
07.12.2022
Tapped plate with accessories - -
dk Fixturing systems
07.12.2022
Hollow centres - -
dk Fixturing systems
07.12.2022
Satellite mounts, universal - -
dk Fixturing systems
07.12.2022
Quick-action clamp 90° angle element - -
dk Fixturing systems
07.12.2022
Female centres - -
dk Fixturing systems
07.12.2022
Dead tailstock centres - -
dk Fixturing systems
07.12.2022
Small tailstocks - -
dk Fixturing systems
07.12.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表