您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
AFG - SAE-Threaded flange JIC 37°
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Threaded Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_threaded_flanges/sae_threaded_flange_jic_37_asmtab.prj},{NB=AFG-106-JIC-1 7/8-BL(H)},{NUM=106},{NUM2=1 7/8},{PL=3000},{NDM=1 1/2},{MAT=Steel},{CT=Blank (Unbeschictet)},{BOLT=N},{BOLTM=M12x35},{BOLTU=1/2 x 1 1/2},{BOLTUX=1/2},{BOLTUY=1 1/2},{MBX=210},{SPRE=N},{LODLEVEL=H},{A=1 7/8 - 12 JIC},{BX=33.0},{CX=69.9},{DX=94},{EX=35.7},{FX=78},{GX=70},{HX=16},{LX=13.5},{MASSX=1.00},{ZTN=73071990},{PDF=Download},{LINK=Webpage},{PPATH=parts_threaded_flange_jic_37/sae_threaded_flange_jic_37_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
MAT
Material
ⁿ/ₐ
CT
Coating
ⁿ/ₐ
BOLT1
Bolts
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
A
[Inch]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
L
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
AFG-080-JIC-3/4-BL
3000
1/2
Steel
Bare (Uncoated)
-
350
3/4 - 16 JIC
9.9
38.1
54
17.5
46
52
13
9.0
0.25
73071990
AFG-080-JIC-7/8-BL
3000
1/2
Steel
Bare (Uncoated)
-
350
7/8 - 14 JIC
12.3
38.1
54
17.5
46
52
13
9.0
0.30
73071990
AFG-100-JIC-1 1/16-BL
3000
3/4
Steel
Bare (Uncoated)
-
350
1 1/16 - 12 JIC
15.5
47.6
65
22.3
50
60
14
11.5
0.35
73071990
AFG-102-JIC-1 5/16-BL
3000
1
Steel
Bare (Uncoated)
-
320
1 5/16 - 12 JIC
21.5
52.4
70
26.2
55
63
16
11.5
0.50
73071990
AFG-104-JIC-1 5/8-BL
3000
1 1/4
Steel
Bare (Uncoated)
-
280
1 5/8 - 12 JIC
27.5
58.7
79
30.2
68
65
14
11.5
0.70
73071990
AFG-104-JIC-1 5/16-BL
3000
1 1/4
Steel
Bare (Uncoated)
-
280
1 5/16 - 12 JIC
21.5
58.7
79
30.2
68
65
14
11.5
0.70
73071990
AFG-106-JIC-1 7/8-BL
3000
1 1/2
Steel
Bare (Uncoated)
-
210
1 7/8 - 12 JIC
33.0
69.9
94
35.7
78
70
16
13.5
1.00
73071990
AFG-401-JIC-3/4-BL
6000
1/2
Steel
Bare (Uncoated)
-
420
3/4 - 16 JIC
9.9
40.5
56
18.2
48
60
16
9.0
0.30
73071990
AFG-401-JIC-7/8-BL
6000
1/2
Steel
Bare (Uncoated)
-
420
7/8 - 14 JIC
12.3
40.5
56
18.2
48
60
16
9.0
0.40
73071990
AFG-402-JIC-1 1/16-BL
6000
3/4
Steel
Bare (Uncoated)
-
420
1 1/16 - 12 JIC
15.5
50.8
71
23.8
60
73
19
11.5
0.70
73071990
AFG-403-JIC-1 5/16-BL
6000
1
Steel
Bare (Uncoated)
-
420
1 5/16 - 12 JIC
21.5
57.2
81
27.8
70
82
24
13.0
1.00
73071990
AFG-404-JIC-1 5/8-BL
6000
1 1/4
Steel
Bare (Uncoated)
-
420
1 5/8 - 12 JIC
27.5
66.6
95
31.8
78
92
27
15.0
1.50
73071990
AFG-404-JIC-1 5/16-BL
6000
1 1/4
Steel
Bare (Uncoated)
-
420
1 5/16 - 12 JIC
21.5
66.6
95
31.8
78
92
27
15.0
1.32
73071990
AFG-405-JIC-1 7/8-BL
6000
1 1/2
Steel
Bare (Uncoated)
-
420
1 7/8 - 12 JIC
33.0
79.3
113
36.5
95
96
30
17.5
2.05
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表