您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Anchor rod - Anchor rod MIT-Sr
Mungo Befestigungstechnik
Chemical Products
Threaded Rod, Anchor Rod, Anchor Sleeve
Powered by
CAD模型選擇
{mungo/chemische_produkte/gewindestange_ankerstange_innengewindehuelse/mit_sr.prj},{NB=Mungo MIT-Sr Ankerstange M12 1731217(400)},{ARTNR=1731217},{LODLEVEL=400},{BN=MIT-Sr, M12 x 170, Ankerstange, rostfrei A4-70 mit Mutter und U-Scheibe DIN 125A},{HS=Mungo Befestigungstechnik AG},{M=rostfreier Stahl A4-70},{DNOM=12},{GEW=M12},{L=170},{D0=14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Article code
ⁿ/ₐ
BN
article description
ⁿ/ₐ
HS
Manufacturer
ⁿ/ₐ
M
Material
ⁿ/ₐ
DNOM
PlugØ
[mm]
GEW
Thread
ⁿ/ₐ
L
Bar length
[mm]
D0
Drill Ø
[mm]
Mungo MIT-Sr Ankerstange ...
1730811
MIT-Sr, M8 x 110, Anchor ...
Mungo Befestigungstechnik...
Stainless steel A4-70
8
M8
110
10
Mungo MIT-Sr Ankerstange ...
1730813
MIT-Sr, M8 x 130, Anchor ...
Mungo Befestigungstechnik...
Stainless steel A4-70
8
M8
130
10
Mungo MIT-Sr Ankerstange ...
1730815
MIT-Sr, M8 x 150, Anchor ...
Mungo Befestigungstechnik...
Stainless steel A4-70
8
M8
150
10
Mungo MIT-Sr Ankerstange ...
1730817
MIT-Sr, M8 x 170, Anchor ...
Mungo Befestigungstechnik...
Stainless steel A4-70
8
M8
170
10
Mungo MIT-Sr Ankerstange ...
1731011
MIT-Sr, M10 x 110, Anchor...
Mungo Befestigungstechnik...
Stainless steel A4-70
10
M10
110
12
Mungo MIT-Sr Ankerstange ...
1731013
MIT-Sr, M10 x 130, Anchor...
Mungo Befestigungstechnik...
Stainless steel A4-70
10
M10
130
12
Mungo MIT-Sr Ankerstange ...
1731015
MIT-Sr, M10 x 150, Anchor...
Mungo Befestigungstechnik...
Stainless steel A4-70
10
M10
150
12
Mungo MIT-Sr Ankerstange ...
1731017
MIT-Sr, M10 x 170, Anchor...
Mungo Befestigungstechnik...
Stainless steel A4-70
10
M10
170
12
Mungo MIT-Sr Ankerstange ...
1731213
MIT-Sr, M12 x 130, Anchor...
Mungo Befestigungstechnik...
Stainless steel A4-70
12
M12
130
14
Mungo MIT-Sr Ankerstange ...
1731217
MIT-Sr, M12 x 170, Anchor...
Mungo Befestigungstechnik...
Stainless steel A4-70
12
M12
170
14
Mungo MIT-Sr Ankerstange ...
1731221
MIT-Sr, M12 x 210, Anchor...
Mungo Befestigungstechnik...
Stainless steel A4-70
12
M12
210
14
Mungo MIT-Sr Ankerstange ...
1731226
MIT-Sr, M12 x 260, Anchor...
Mungo Befestigungstechnik...
Stainless steel A4-70
12
M12
260
14
Mungo MIT-Sr Ankerstange ...
1731618
MIT-Sr, M16 x 180, Anchor...
Mungo Befestigungstechnik...
Stainless steel A4-70
16
M16
180
18
Mungo MIT-Sr Ankerstange ...
1731622
MIT-Sr, M16 x 260, Anchor...
Mungo Befestigungstechnik...
Stainless steel A4-70
16
M16
220
18
Mungo MIT-Sr Ankerstange ...
1731626
MIT-Sr, M16 x 260, Anchor...
Mungo Befestigungstechnik...
Stainless steel A4-70
16
M16
260
18
Mungo MIT-Sr Ankerstange ...
1731633
MIT-Sr, M16 x 330, Anchor...
Mungo Befestigungstechnik...
Stainless steel A4-70
16
M16
330
18
Mungo MIT-Sr Ankerstange ...
1732027
MIT-Sr, M20 x 270, Anchor...
Mungo Befestigungstechnik...
Stainless steel A4-70
20
M20
270
22/24
Mungo MIT-Sr Ankerstange ...
1732030
MIT-Sr, M20 x 300, Anchor...
Mungo Befestigungstechnik...
Stainless steel A4-70
20
M20
300
22/24
Mungo MIT-Sr Ankerstange ...
1732432
MIT-Sr, M24 x 320, Anchor...
Mungo Befestigungstechnik...
Stainless steel A4-70
24
M24
320
28
Mungo MIT-Sr Ankerstange ...
1732436
MIT-Sr, M24 x 360, Anchor...
Mungo Befestigungstechnik...
Stainless steel A4-70
24
M24
360
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表