您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ARTICULATED MALE HINGE - MODEL BAS
Metalwork
Actuators
ISO 15552 Cylinder with end-of-stroke stop
Accessories
Fixings
Powered by
CAD模型選擇
{metalwork/actuators/cy_ser_iso_15552_wss/accessories/fixings/articulated_male_hinge_asmtab.prj},{NB=W0950502006-2},{IDNR=},{DC=ISO},{CODE=W0950502006},{VER=2},{DI=50},{B=16},{D=27},{M=12},{N=80.0},{R=19},{S=12},{WG=236},{B1=15},{R1=10.000},{RR=40.000},{RD=7.000},{BD=26.000},{BH=65.000},{ND=8.000},{TG=46.500},{DH=9.000},{BG=17.500},{SL=25.000},{PPATH=../articulated_male_hinge/articulated_male_hinge_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
B
[mm]
D
[mm]
M
[mm]
N
[mm]
R
[mm]
S
[mm]
WG
Weight
[g]
W0950322006
W0950322006
32
14
22
10
72.5
16
10
106
W0950402006
W0950402006
40
16
25
12
77.0
19
10
142
W0950502006
W0950502006
50
16
27
12
80.0
19
12
236
W0950632006
W0950632006
63
21
32
16
89.5
24
12
336
W0950802006
W0950802006
80
21
36
16
100.0
24
16
572
W0951002006
W0951002006
100
25
41
20
117.5
30
16
840
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表