您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ASME B18.3 HSHCS - Hexagon Socket Head Cap Screws
Fabory
2 Socket products & Set screws
Powered by
CAD模型選擇
{fabory/2_socket_products_and_set_screws/asme_b_18_3_v2_hshcs.prj},{NB=Hexagon Socket Head Cap Screw ASME B18.3 5/16-UNFx4 1/2U07040.031.0450},{CNSORDERNO=U07040.031.0450},{D1=0.312},{L1=4.500},{LT=1.120},{LG=7.750},{LB=7.300},{U=0.0635},{V=0.198},{A=0.469},{H=0.312},{J1=0.219},{G=0.238},{FABNETWEIGHT=44.900},{LOD=MIN},{D=5/16},{L=4 1/2},{BRAND=Fabory},{STANDARD=ASME ≈B18.3 (1960)},{THREAD=Unified National Fine},{THREADDIRECTIO=Right},{STYLE=},{TYPE=1960 Series},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Plain},{HEADSHAPE=Cylindrical head},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077363878},{INTRASTATCODE=7318156890},{ECLASS=23-11-01-02},{UNSPSC=31161605},{ETIM=EC002356}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
NENNID
Short description
[Inch]
D
Nominal Diameter
[Inch]
L
Length
[Inch]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging unit
[PCS]
TT
Thread Type
ⁿ/ₐ
TT1
Thread per Inchs
ⁿ/ₐ
LT
Length of Thread
[Inch]
LG
Length
[Inch]
LB
Length
[Inch]
U
Driled Hole Diameter
[Inch]
V
Head to Center of Hole
[Inch]
A
Head Diameter max
[Inch]
H
Head Height max
[Inch]
C
Radius
[Inch]
JFRAC
Hex. Socket Size Fract.
[Inch]
J
Socket Size
[Inch]
T
Key Engagement
[Inch]
G
Wall Thickness
[Inch]
K
Radius
[Inch]
Hexagon Socket Head Cap S...
U07000.007.0018
#1X3/16
#1
3/16
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00008
Y
8717077356276
7318156890
23-11-01-02
31161605
EC002356
UNC
64
0.620
0.250
0.190
0.0000
0.000
0.118
0.073
0.025
1/16
1/16
0.036
0.020
0.001
Hexagon Socket Head Cap S...
U07000.007.0025
#1X1/4
#1
1/4
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00010
Y
8717077356283
7318156890
23-11-01-02
31161605
EC002356
UNC
64
0.620
0.250
0.190
0.0000
0.000
0.118
0.073
0.025
1/16
1/16
0.036
0.020
0.001
Hexagon Socket Head Cap S...
U07000.007.0031
#1X5/16
#1
5/16
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00011
Y
8717077356290
7318156890
23-11-01-02
31161605
EC002356
UNC
64
0.620
0.500
0.440
0.0000
0.000
0.118
0.073
0.025
1/16
1/16
0.036
0.020
0.001
Hexagon Socket Head Cap S...
U07000.007.0037
#1X3/8
#1
3/8
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00014
Y
8717077356306
7318156890
23-11-01-02
31161605
EC002356
UNC
64
0.620
0.750
0.690
0.0000
0.000
0.118
0.073
0.025
1/16
1/16
0.036
0.020
0.001
Hexagon Socket Head Cap S...
U07000.007.0050
#1X1/2
#1
1/2
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00028
Y
8717077356313
7318156890
23-11-01-02
31161605
EC002356
UNC
64
0.620
0.250
0.170
0.0000
0.000
0.118
0.073
0.025
1/16
1/16
0.036
0.025
0.001
Hexagon Socket Head Cap S...
U07000.007.0062
#1X5/8
#1
5/8
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00031
Y
8717077356320
7318156890
23-11-01-02
31161605
EC002356
UNC
64
0.620
0.250
0.170
0.0000
0.000
0.118
0.073
0.025
1/16
1/16
0.036
0.025
0.001
Hexagon Socket Head Cap S...
U07000.007.0075
#1X3/4
#1
3/4
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00042
Y
8717077356337
7318156890
23-11-01-02
31161605
EC002356
UNC
64
0.620
0.250
0.170
0.0000
0.000
0.118
0.073
0.025
1/16
1/16
0.036
0.025
0.001
Hexagon Socket Head Cap S...
U07000.007.0100
#1X1
#1
1
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00048
Y
8717077356344
7318156890
23-11-01-02
31161605
EC002356
UNC
64
0.620
0.250
0.170
0.0000
0.000
0.118
0.073
0.025
1/16
1/16
0.036
0.025
0.001
Hexagon Socket Head Cap S...
U07000.008.0012
#2X1/8
#2
1/8
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00014
Y
8717077356351
7318156890
23-11-01-02
31161605
EC002356
UNC
56
0.620
0.620
0.550
0.0000
0.000
0.140
0.086
0.025
5/64
5/64
0.043
0.025
0.001
Hexagon Socket Head Cap S...
U07000.008.0018
#2X3/16
#2
3/16
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00016
Y
8717077356368
7318156890
23-11-01-02
31161605
EC002356
UNC
56
0.620
0.620
0.550
0.0000
0.000
0.140
0.086
0.025
5/64
5/64
0.043
0.025
0.001
Hexagon Socket Head Cap S...
U07000.008.0025
#2X1/4
#2
1/4
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00020
Y
8717077356375
7318156890
23-11-01-02
31161605
EC002356
UNC
56
0.620
0.880
0.800
0.0000
0.000
0.140
0.086
0.025
5/64
5/64
0.043
0.025
0.001
Hexagon Socket Head Cap S...
U07000.008.0031
#2X5/16
#2
5/16
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00022
Y
8717077356382
7318156890
23-11-01-02
31161605
EC002356
UNC
56
0.620
0.880
0.800
0.0000
0.000
0.140
0.086
0.025
5/64
5/64
0.043
0.025
0.001
Hexagon Socket Head Cap S...
U07000.008.0037
#2X3/8
#2
3/8
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00027
Y
8717077356399
7318156890
23-11-01-02
31161605
EC002356
UNC
56
0.620
0.250
0.160
0.0000
0.000
0.140
0.086
0.025
5/64
5/64
0.043
0.029
0.001
Hexagon Socket Head Cap S...
U07000.008.0043
#2X7/16
#2
7/16
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00032
Y
8717077356405
7318156890
23-11-01-02
31161605
EC002356
UNC
56
0.620
0.250
0.160
0.0000
0.000
0.140
0.086
0.025
5/64
5/64
0.043
0.029
0.001
Hexagon Socket Head Cap S...
U07000.008.0050
#2X1/2
#2
1/2
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00056
Y
8717077356412
7318156890
23-11-01-02
31161605
EC002356
UNC
56
0.620
0.250
0.160
0.0000
0.000
0.140
0.086
0.025
5/64
5/64
0.043
0.029
0.001
Hexagon Socket Head Cap S...
U07000.008.0062
#2X5/8
#2
5/8
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00063
Y
8717077356429
7318156890
23-11-01-02
31161605
EC002356
UNC
56
0.620
0.250
0.160
0.0000
0.000
0.140
0.086
0.025
5/64
5/64
0.043
0.029
0.001
Hexagon Socket Head Cap S...
U07000.008.0075
#2X3/4
#2
3/4
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00083
Y
8717077356436
7318156890
23-11-01-02
31161605
EC002356
UNC
56
0.620
0.620
0.540
0.0000
0.000
0.140
0.086
0.025
5/64
5/64
0.043
0.029
0.001
Hexagon Socket Head Cap S...
U07000.008.0087
#2X7/8
#2
7/8
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00090
Y
8717077356443
7318156890
23-11-01-02
31161605
EC002356
UNC
56
0.620
0.620
0.540
0.0000
0.000
0.140
0.086
0.025
5/64
5/64
0.043
0.029
0.001
Hexagon Socket Head Cap S...
U07000.008.0100
#2X1
#2
1
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00097
Y
8717077356450
7318156890
23-11-01-02
31161605
EC002356
UNC
56
0.620
0.880
0.790
0.0000
0.000
0.140
0.086
0.025
5/64
5/64
0.043
0.029
0.001
Hexagon Socket Head Cap S...
U07000.009.0012
#3X1/8
#3
1/8
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00031
Y
8717077356467
7318156890
23-11-01-02
31161605
EC002356
UNC
48
0.620
0.880
0.790
0.0000
0.000
0.161
0.099
0.025
5/64
5/64
0.050
0.029
0.001
Hexagon Socket Head Cap S...
U07000.009.0018
#3X3/16
#3
3/16
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00035
Y
8717077356474
7318156890
23-11-01-02
31161605
EC002356
UNC
48
0.620
1.120
1.040
0.0000
0.000
0.161
0.099
0.025
5/64
5/64
0.050
0.029
0.001
Hexagon Socket Head Cap S...
U07000.009.0025
#3X1/4
#3
1/4
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00040
Y
8717077356481
7318156890
23-11-01-02
31161605
EC002356
UNC
48
0.620
1.120
1.040
0.0000
0.000
0.161
0.099
0.025
5/64
5/64
0.050
0.029
0.001
Hexagon Socket Head Cap S...
U07000.009.0031
#3X5/16
#3
5/16
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00045
Y
8717077356498
7318156890
23-11-01-02
31161605
EC002356
UNC
48
0.620
0.250
0.150
0.0000
0.000
0.161
0.099
0.025
5/64
5/64
0.050
0.034
0.001
Hexagon Socket Head Cap S...
U07000.009.0037
#3X3/8
#3
3/8
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00051
Y
8717077356504
7318156890
23-11-01-02
31161605
EC002356
UNC
48
0.620
0.250
0.150
0.0000
0.000
0.161
0.099
0.025
5/64
5/64
0.050
0.034
0.001
Hexagon Socket Head Cap S...
U07000.009.0050
#3X1/2
#3
1/2
Fabory
ASME ≈B18.3 (1960)
Unified National Coarse
Right
1960 Series
Steel
Plain
Cylindrical head
Hexagon socket
0.00061
Y
8717077356511
7318156890
23-11-01-02
31161605
EC002356
UNC
48
0.620
0.250
0.150
0.0000
0.000
0.161
0.099
0.025
5/64
5/64
0.050
0.034
0.001
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASME B18.3 HSHCS - Hexagon Socket Head Cap Screws
Fabory
13.02.2023
ISO ≈7379 - Zylinderschrauben mit Innensechskant
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ASME B18.6.3 PHMST1ACR - Pan Head Machine Screw Type 1A Cross Recess
Fabory
13.02.2023
ASME B18.21.1 EDHSLW - Extra-Duty Helical Spring-Lock Washer
Fabory
21.04.2022
ASME ≈B18.3 HSFCHCS - Hexagon Socket Flat Countersunk Head Cap Screws
Fabory
13.02.2023
ASME ≈B18.3 HSSSCPTA - Screws, Set, Width Across Flats, Cup Point, Type A
Fabory
13.02.2023
ASME B18.2.2 HN V2 - Hex Nuts
Fabory
13.02.2023
ASME B18.16.6 NTENIL - Style NTE Nylon Insert Locknut Dimensions
Fabory
13.02.2023
ASME B18.3 HSHSS - Hexagon Socket Head Shoulder Screws
Fabory
13.02.2023
DIN 6912 - Hexagon socket slotted head cap screws with center hole and low ...
Fabory
21.04.2022
ASME B18.3 HSFCHCS - Hexagon Socket Flat Countersunk Head Cap Screws
Fabory
13.02.2023
ASME B18.21.1 FW - Type A Plain Washers
Fabory
21.04.2022
BN 48164 - Socket head cap screws, Full thread and fine thread, Steel, Allo...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表